Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"401201","name":"PIT en1.0 holder","price":"0.00","currency":"EUR","category":["A0600","A0600B0600","00104002147083","0010400214708380K4"]}

Actual product may vary
PIT en1.0 holder
Product ID: 401201
PITenable bracket for the enable switch PIT js3.1.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval | CE |
Technical data
Mechanical data
Mounting position | any |
Housing material | Polypropylene |
Net weight | 16 g |
Gross weight | 19 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classification (08/2018) | 0 not relevant |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371292 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC002024 |
UNSPSC 25 | 32131023 |
GTIN | 4046548065152 |
Volume | 0 dm3 |
Harmonized System Code | 85371098 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |