text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PSEN ma1.4p-50/PSEN ma1.4-03mm/ 1unit

Product ID: 506332
Magnetic safety switch 2 n/o, 4-pin M8 male connector, square design, IP67, operating distance 3 mm, height design 18 mm, PU = 1 sensor with actuator.

Item

Save basket

Create a new order or get an individual offer

Select intended use

Approval CE  
UKCA  
cULus Listed  
TÜV  
EAC (Eurasian)  
Sensor principle magnetic  
Coding level to ISO 14119 Low  
Classification to EN 60947-5-3 PDDB  
Suitable for series connection no  
unit type Unit  
 
Supply voltage (V) 24  V
Type of supply voltage U1 DC  
Switching voltage 24  
Ambient temperature -10 - 55  °C
Max. ambient temp. at Hmax
Max. ambient temp. at 2000 m +55 °C  
Climatic suitability standard IEC 60068-2-30  
Humidity rating 93 % r. h. at 40 °C  
Perm. operating height ASL 2000 m  
EMC to standard ... EN 60947-5-3  
Vibration to standard ... EN 60947-5-2  
Acc. shock to standard1 30g  
Pollution degree clear.&creep. 3  
Protection type, housing IP65  
IP67  
Type 1 actuator PSEN ma1.4-03mm  
Sensor can be flush-mounted Yes, follow installation guide  
Connection type M8, 4-pin male  
Cable lines LiY11Y 4 x 0.25 mm2  
Housing material upper part PBT  
Height dimension 37  mm
Width dimension 26.4  mm
Depth dimension 18  mm
Net weight 51  g
Gross weight 67  g
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions no  
REACh compliance Contains no SVHC substances  
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27274401  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000026  
ETIM Reference Feature EC002544  
UNSPSC 25 39122205  
GTIN 4046548060478  
Volume 0  dm3
Harmonized System Code 85365019  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1  
 

Optional accessories

PSEN Kabel Gerade/cable straightplug 2m
PSEN Kabel Gerade/cable straightplug 2m 533111
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket straight M8, on open line end, A-coded, cable length: 2m
PSEN Kabel Winkel/cable angleplug 2m
PSEN Kabel Winkel/cable angleplug 2m 533110
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket angled M8, on open line end, A-coded, cable length: 2m
PSEN Kabel Gerade/cable straightplug 5m
PSEN Kabel Gerade/cable straightplug 5m 533121
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket straight M8, on open line end, A-coded, cable length: 5m
PSEN Kabel Winkel/cable angleplug 5m
PSEN Kabel Winkel/cable angleplug 5m 533120
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket angled M8, on open line end, A-coded, cable length: 5m
PSEN Kabel Gerade/cable straightplug 10m
PSEN Kabel Gerade/cable straightplug 10m 533131
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket straight M8, on open line end, A-coded, cable length: 10m
PSEN Kabel Winkel/cable angleplug 10m
PSEN Kabel Winkel/cable angleplug 10m 533130
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket angled M8, on open line end, A-coded, cable length: 10m
PSEN Kabel Gerade/cable straightplug 30m
PSEN Kabel Gerade/cable straightplug 30m 533141
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket straight M8, on open line end, A-coded, cable length: 30m
PSEN Kabel Winkel/cable angleplug 30m
PSEN Kabel Winkel/cable angleplug 30m 533140
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket angled M8, on open line end, A-coded, cable length: 30m
PSS67 Cable M8sf M12sm, 3m
PSS67 Cable M8sf M12sm, 3m 380200
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket straight M8, on connector straight M12, A-coded, cable length: 3m
PSS67 Cable M8sf M12sm, 30m
PSS67 Cable M8sf M12sm, 30m 380203
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket straight M8, on connector straight M12, A-coded, cable length: 30m
PSS67 Cable M8af M12sm, 3m
PSS67 Cable M8af M12sm, 3m 380204
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket angled M8, on connector straight M12, A-coded, cable length: 3m
PSS67 Cable M8sf M12sm, 5m
PSS67 Cable M8sf M12sm, 5m 380201
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket straight M8, on connector straight M12, A-coded, cable length: 5m
PDP67 F 8DI ION
PDP67 F 8DI ION 773600
Decentralised input module for PNOZmulti, protection type IP67,connection via connection module, 8 safe digital inputs, 8 outputs configurable as a standard, test pulse or 24 V.
PSS67 Cable M8sf M12sm, 10m
PSS67 Cable M8sf M12sm, 10m 380202
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket straight M8, on connector straight M12, A-coded, cable length: 10m
PSS67 Cable M8af M12sm, 30m
PSS67 Cable M8af M12sm, 30m 380207
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket angled M8, on connector straight M12, A-coded, cable length: 30m
PSS67 Cable M8af M12sm, 5m
PSS67 Cable M8af M12sm, 5m 380205
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket angled M8, on connector straight M12, A-coded, cable length: 5m
PSS67 Cable M8af M12sm, 10m
PSS67 Cable M8af M12sm, 10m 380206
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket angled M8, on connector straight M12, A-coded, cable length: 10m