text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PSEN ma1.4a-57/ 1switch

Product ID: 506305
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, square design, LED, IP6K9K, operating distance depending on the actuator,height design 18 mm, for series connection with PSEN ix1, PU = 1 sensor,...  More

Item

Save basket

Create a new order or get an individual offer

Select intended use

Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, square design, LED, IP6K9K, operating distance depending on the actuator,height design 18 mm, for series connection with PSEN ix1, PU = 1 sensor, with 5 mcable (PUR).

Approval CE  
UKCA  
cULus Listed  
TÜV  
EAC (Eurasian)  
Sensor principle magnetic  
Coding level to ISO 14119 Low  
Classification to EN 60947-5-3 PDDB  
Suitable for series connection yes  
unit type Sensor  
 
Supply voltage (V) 24  V
Type of supply voltage U1 DC  
Switching voltage 24  
Ambient temperature -10 - 55  °C
Max. ambient temp. at Hmax
Max. ambient temp. at 2000 m +55 °C  
Perm. operating height ASL 4000 m  
EMC to standard ... EN 60947-5-3  
Vibration to standard ... EN 60947-5-2  
Acc. shock to standard1 30g  
Pollution degree clear.&creep. 3  
Protection type, housing IP69  
IP67  
Type 1 actuator PSEN ma1.4-03mm  
Sensor can be flush-mounted Yes, follow installation guide  
Connection type 5 m cable  
Cable lines LiY11Y 8 x 0.14 mm2  
Housing material upper part PBT  
Height dimension 37  mm
Width dimension 26.4  mm
Depth dimension 18  mm
Net weight 220  g
Gross weight 245  g
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions no  
REACh compliance Contains no SVHC substances  
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27274401  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000026  
ETIM Reference Feature EC002544  
UNSPSC 25 39122205  
GTIN 4046548060263  
Volume 0  dm3
Harmonized System Code 85365019  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1  
 

Installation accessories

PSEN ma1.4-03mm 1actuator
PSEN ma1.4-03mm 1actuator 506300
Actuator for magnetic safety switch, square design, IP67, operating distance 3 mm, height design 18 mm, PU = 1 actuator.
PSEN ma1.4-10mm 1actuator
PSEN ma1.4-10mm 1actuator 506301
Actuator for magnetic safety switch, square design, IP67, operating distance 10 mm, height design 18 mm, PU = 1 actuator.

Optional accessories

PSEN ix1 Interface for 4 PSEN 1
PSEN ix1 Interface for 4 PSEN 1 535120
Interface PSEN ix1 for connecting and evaluating several safety sensors n/o, n/o, dimensions 96 x 48 x 43.5 mm (H x W x D), connection type spring-loaded terminals.
PSEN/PDP67 M12-8sm  screw terminals
PSEN/PDP67 M12-8sm screw terminals 540334
Plug-in connector, 8-pin, connector straight M12, A-coded, screw connection, material threaded ring: Zinc die castingnickel-plated, outer cable diameter 6-8mm