Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"535120","name":"PSEN ix1 Interface for 4 PSEN 1","price":"0.00","currency":"EUR","category":["A0100","A0100B0110","00106002217045","0010600221704580GJ"]}
Actual product may vary
PSEN ix1 Interface for 4 PSEN 1
Product ID: 535120
Interface PSEN ix1 for connecting and evaluating several
safety sensors n/o, n/o, dimensions 96 x 48 x 43.5 mm (H x W x D),
connection type spring-loaded terminals.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
cULus Listed TÜV |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Power consumption DC | 1.5 W |
Environmental data
Ambient temperature | -10 - 55 °C |
Mechanical data
Net weight | 101 g |
Gross weight | 112 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85389091 |
UNSPSC 25 | 39122205 |
EAN-Code | 4046548013474 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272492 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC002594 |
Volume | 0.263 |