text.skipToContent text.skipToNavigation
Luk 

Pilz International



Indtast venligst land
Vælg dit land for at få nationalt indhold

PMC DL6B12 Quick DC-Link > SI6A2&3

Produktnummer: 8C000088
Rear section module for drive controllers of size 2 or 3: SI6A262, SI6A361 # The quick fastening clamps for attaching the copper rails and an insulation connection piece are contained in the scope of...  Mere

Styk

På forespørgsel

Gem indkøbskurv

Opret en ny bestilling eller få udarbejdet et individuelt tilbud.

Vælg tilsigtet brug

Rear section module for drive controllers of size 2 or 3: SI6A262, SI6A361 # The quick fastening clamps for attaching the copper rails and an insulation connection piece are contained in the scope of delivery. The copper rails are not included in the scope of delivery. These must have a cross-section of 5 x 12 mm. Insulation end sections are available separately.

 
Mål, højde 405  mm
Mål, bredde 105  mm
Mål, dybde 35  mm
Nettovægt 880  g
Bruttovægt 920  g
 
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS Version ECLASS-13  
ECLASS Reference Feature 27023192  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000017  
ETIM Reference Feature EC002025  
UNSPSC 25 39121007  
GTIN 4046548100983  
Volumen 0  dm3
Harmonized System Code 85049090  
Type af toldtarifnummer TARIC  
Brug af toldtariffens nummer Ausfuhr  
Einfuhr  
Mængde pr. pakkeenhed 1