text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
5 Products found
PMI v807
266807
PMIvisu,診斷與人機介面,7 吋,解析度 800 x 480 畫素, 電容式觸控螢幕,TFT,RAM 4 GB,SSD 32 GB,2 個 RJ45 連接埠 1 Gbit/s, 1 個 USB host 3.0,2 個 USB hos ...

On request
PMI v812
266812
PMIvisu,診斷與人機介面,12.1 吋,解析度 1280 x 800 畫素 ,電容式觸控螢幕,TFT,RAM 4 GB,SSD 32 GB,2 個 RJ45 連接埠 1 Gbit/s,1 個 USB host 3.0,2 個 USB ...

On request
PMI v815
266815
PMIvisu,診斷與人機介面,15.6 吋,解析度 1920 x1080 畫素 ,電容式觸控螢幕,TFT,RAM 4 GB,SSD 32 GB,2 個 RJ45 連接埠 1 Gbit/s,1 個 USB host 3.0,2 個 USB ...

On request
PMI v704e
266704
PMIvisu,診斷與人機介面,4,3 吋,解析度 480 x 272 畫素, 電容式觸控螢幕,TFT,RAM 512 MB,快閃記憶體 2 GB,1 個 RJ45 連接埠 100 MBit/s,1 個 USB host 2.0,電容緩衝即 ...

On request
PMI v707e
266707
PMIvisu,診斷與人機介面,7 吋,解析度 800 x 600 畫素, 電容式觸控螢幕,TFT,RAM 512 MB,快閃記憶體 2 GB,1 個 RJ45 連接埠 100 MBit/s,1 個 USB host 2.0,電容緩衝即時時 ...

On request

Save basket

Create a new order or get an individual offer

Select intended use