text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
5 Products found
IndustrialPI DIO
A3000001
用於工業PI 4 的擴充模組,14 個數位輸入,14 個 數位輸出,每個輸出最大電流:500 mA(high-side mode)、100 mA(push-pull mode) ...

On request
IndustrialPI DI
A3000002
用於工業PI 4 的擴充模組,16 個數位輸入

On request
IndustrialPI DO
A3000003
用於工業PI 4 的擴充模組,16 個數位輸出,每個輸出最大 電流:500 mA(high-side mode)、100 mA(push-pull mode) ...

On request
IndustrialPI AIO
A3000004
用於工業PI 4 的擴充模組,6 個輸入通道,2 個 輸出通道用於電流、電壓、RTD,輸出電壓範圍:±10 V、±11 V、±5 V、±5.5 V、0…10 V、0…11 V、0…5 V、0…5.5 V, 輸出電流範圍:0 … 20 mA ...

On request
IndustrialPI RO
A3000005
用於Industrial PI 4的擴充模組、, 4個繼電器輸出 (N/O)、最大 電阻性負載:250VAC時為5A/30VDC時為5A、最大電感性負載:250VAC時為2A /30VDC時為2A。 ...

On request

Save basket

Create a new order or get an individual offer

Select intended use