text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

You searched for "PSEN opII Laserpointer"

    PNOZ 16 110VAC 24VDC 2n/o
    774063
    GTIN: 4046548012262
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, UB =110 V AC/24 V DC, width: 45 mm,screw terminals integrated, monitoring of E-STOP, safety gates, pressure-sensitive mats (to short circuit principle),feedback loop.

    On request
    PNOZ 16S 110VAC 24VDC 2n/o 2so
    774073
    GTIN: 4046548012187
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, 2 SC,UB = 110 V AC/ 24 V DC, width: 45 mm,screw terminals integrated, monitoring of E-STOP, safety gates, pressure-sensitive mats (to short circuit principle),feedback loop.

    On request

Save basket

Create a new order or get an individual offer

Select intended use