Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PIT es backplate symbol"
PSS u2, принадлежности, ленты маркировки, для кронштейнов маркировки
электронных модулей, короткая версия, 23,5 x 10,5 мм, 10 x DIN листов A4на изделие.
On request
Учебная система Pilz, модульная учебная система, запасной исполнительныймеханизм
панели оператора.
On request
PMCprotego S3.SN 8DI 6DO EI BR
Phase-out article
Drive-integral safety card for the servo amplifier series PMCprotego D
implementable safety level: SIL 3 in accordance with EN/IEC 62061
supported safety functions: STO, SS1, SS2, SOS, SLS, SSR, SDI, SBC,
SBT, SLI, SLP.
On request
PSSu H PLC1 FS SN SD M12-R
Phase-out article
PSSu, головной модуль, система управления PSSu PLC, отказоустойчивый
истандартный, PL e, SIL CL 3, 2 гнезда M12 4-контактных с кодировкой D,
SafetyNET p RTFN, Modbus/TCP, Raw UDP, Raw TCP,адаптер EtherNet/IP,
УСТРОЙСТВОВВОДА-ВЫВОДА PROFINET, SD-карта, гнездо M12, для использования
на железных дорогах.
On request
PMC EZ302UDBBS7O086
Phase-out article
EZ-Servo motors:
Mo = 1,68Nm; Io = 1,67A; UN = 400V; nN = 3000min-1; Jmot = 0,29kgcm2;
Encoder EQI 1131-E3 EnDat 3.0 multiturn; without brake;
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
On request
PMC EZ402UDBBS7O094
Phase-out article
EZ-Servo motors:
Mo = 5,20Nm; Io = 4,80A; UN = 400V; nN = 3000min-1; Jmot = 1,63kgcm2;
Encoder EQI 1131-E3 EnDat 3.0 multiturn; without brake;
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
On request
PMC EZ404UDBBS7P116
Phase-out article
EZ-Servo motors:
Mo = 8,60Nm; Io = 6,60A; UN = 400V; nN = 3000min-1; Jmot = 3,546kgcm2;
Encoder EQI 1131-E3 EnDat 3.0 multiturn; with brake;
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
On request
PMC EZ402UDBBS7P094
Phase-out article
EZ-Servo motors:
Mo = 5,20Nm; Io = 4,80A; UN = 400V; nN = 3000min-1; Jmot = 2,196kgcm2;
Encoder EQI 1131-E3 EnDat 3.0 multiturn; with brake;
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
On request
PMC EZ501UDBBS7P097
Phase-out article
EZ-Servo motors:
Mo = 4,70Nm; Io = 4,00A; UN = 400V; nN = 3000min-1; Jmot = 3,471kgcm2;
Encoder EQI 1131-E3 EnDat 3.0 multiturn; with brake;
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
On request
PMC EZ501UDBBS7O097
Phase-out article
EZ-Servo motors:
Mo = 4,70Nm; Io = 4,00A; UN = 400V; nN = 3000min-1; Jmot = 2,9kgcm2;
Encoder EQI 1131-E3 EnDat 3.0 multiturn; without brake;
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
On request
PMC EZ301UDBBS7P040
Phase-out article
EZ-Servo motors:
Mo = 0,95Nm; Io = 2,02A; UN = 400V; nN = 3000/6000min-1;
Jmot = 0,376kgcm2;
Encoder EQI 1131-E3 EnDat 3.0 multiturn; with brake;
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
On request
PMC EZ302UDBBQ7O042
Phase-out article
EZ-Servo motors:
Mo = 1,68Nm; Io = 3,48A; UN = 400V; nN = 6000min-1; Jmot = 0,29kgcm2;
Encoder EQI 1131-E3 EnDat 3.0 multiturn; without brake;
On request
PMC EZ503UDBBS7O084
Phase-out article
EZ-Servo motors:
Mo = 10,6Nm; Io = 11,6A; UN = 400V; nN = 6000min-1;
Jmot = 7,58kgcm2;
Encoder EQI 1131-E3 EnDat 3.0 multiturn; without brake;
On request
PMC EZ402UDBBQ7P060
Phase-out article
EZ-Servo motors:
Mo = 4,90Nm; Io = 7,43A; UN = 400V; nN = 6000min-1; 4,90Jmot =
2,196kgcm2;
Encoder EQI 1131-E3 EnDat 3.0 multiturn; with brake;
On request
PMC EZ301UDBBS7O040
Phase-out article
EZ-Servo motors:
Mo = 0,95Nm; Io = 2,02A; UN = 400V; nN = 3000/6000min-1;
Jmot = 0,19kgcm2;
Encoder EQI 1131-E3 EnDat 3.0 multiturn; without brake;
On request
PMC EZ303UDBBS7P109
Phase-out article
EZ-Servo motors:
Mo = 2,19Nm; Io = 1,71A; UN = 400V; nN = 3000min-1; Jmot = 0,586 kgcm2;
Encoder EQI 1131-E3 EnDat 3.0 multiturn; with brake;
On request
PMCcable FD/D4B6/015/Q25/S1
Phase-out article
Feedback cable for EnDat 2.2; Cable assembled on both sides Sub-D15
connector <> con.23 round connector 12-pin SpeedTec; suitable for all
PMC servo controllers (DD5, protego) and the motors PMCtendo SZ4x to
SZ8x; Length: 15 m.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
On request
PMCcable FD/D4B6/010/Q25/S1
Phase-out article
Feedback cable for EnDat 2.2; Cable assembled on both sides Sub-D15
connector <> con.23 round connector 12-pin SpeedTec; suitable for all
PMC servo controllers (DD5, protego) and the motors PMCtendo SZ4x to
SZ8x; Length: 10 m.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
On request
PMCcable FD/D4B6/005/Q25/S1
Phase-out article
Feedback cable for EnDat 2.2; Cable assembled on both sides Sub-D15
connector <> con.23 round connector 12-pin SpeedTec; suitable for all
PMC servo controllers (DD5, protego) and the motors PMCtendo SZ4x to
SZ8x; Length: 5 m.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
On request
PMCcable M2/C2B5/005/1Q0/S1
Phase-out article
Power cable; Cable assembled on both sides Connector <> con.15 round
connector 9-pin SpringTec; No. of wires and cross section (4x1,0+1x
(2x1,0))suitable for PMCprotego D.01-24 and the motors PMCtendo SZ.3x;
Length 5 m.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer