text.skipToContent text.skipToNavigation
Chiudi 

Pilz International



Seleziona una lingua o cambia paese
Selezionare il paese per visualizzare il contenuto nazionale
  • 1(current)
  • 2
23 Prodotti trovati
PMC Expansion Card PosI/O-AIO
8176108
Card can be used in PMCprotego Connector X5 (e.g. for Encoder emulation) Connector X3C (2 analogue inputs and 2 analogue ...

Su richiesta
PMCprotego D.CAN-Adapter 48-72A
8176470
Fieldbus junction box for PMCprotego D (size 48 A and 72 A) Interfaces: CAN-in, CAN-out, RS232 with termination and mon ...

Su richiesta
PMCcable M2/C2B2/015/1Q5/S1
8177153
Power cable; Cable assembled on both sides Connector <> con.23 round connector 8-pin SpeedTec; No. of wires and cross se ...

Su richiesta
PMCcable M2/C2B2/005/1Q5/S1
8177151
Power cable; Cable assembled on both sides Connector <> con.23 round connector 8-pin SpeedTec; No. of wires and cross se ...

Su richiesta
PMCcable FD/D4B6/015/Q25/S1
8177103
Feedback cable for EnDat 2.2; Cable assembled on both sides Sub-D15 connector <> con.23 round connector 12-pin SpeedTec; ...

Su richiesta
PMCcable FD/D4B6/010/Q25/S1
8177102
Feedback cable for EnDat 2.2; Cable assembled on both sides Sub-D15 connector <> con.23 round connector 12-pin SpeedTec; ...

Su richiesta
PMCcable FD/D4B6/005/Q25/S1
8177101
Feedback cable for EnDat 2.2; Cable assembled on both sides Sub-D15 connector <> con.23 round connector 12-pin SpeedTec; ...

Su richiesta
PMCcable M2/C2B2/010/1Q5/S1
8177152
Power cable; Cable assembled on both sides Connector <> con.23 round connector 8-pin SpeedTec; No. of wires and cross se ...

Su richiesta
PMCprotegoD 01-24 spare part plug set
8176674
suitable for the device series PMCprotegoD 01-24 consisting of: Connector X3A, X3B, X4A, X4B Connector X0, X8.

Su richiesta
PMC Expansion Card PROFINET
680150
Card can be used in PMCtendo DD5 & PMCprotego D.

Su richiesta
PMCcable FD/D4B8/005/Q25/S1
8177271
Feedback cable for EnDat 2.2; Cable assembled on both sides Sub-D15 connector <> con.15 round connector 12-pin SpringTec ...

Su richiesta
PMCprotego D connector set X8Y + X4A
8176348
Set consists of connector X8Y Push in spring connection connector X4A Screw connection with tension sleeve for device to ...

Su richiesta
PMCprotego D connector X0Y
8176347
connector X0Y Push in spring connection for device to 24A

Su richiesta
PMCcable M2/C2B5/010/1Q0/S1
8177252
Power cable; Cable assembled on both sides Connector <> con.15 round connector 9-pin SpringTec; No. of wires and cross s ...

Su richiesta
PMCcable FD/D4B8/010/Q25/S1
8177272
Feedback cable for EnDat 2.2; Cable assembled on both sides Sub-D15 connector <> con.15 round connector 12-pin SpringTec ...

Su richiesta
PMCprotego D.CAN-Adapter 01-24A
8176300
Fieldbus junction box for PMCprotego D (size 1.5 A to 24 A) Interfaces: CAN-in, CAN-out, RS232 with termination and mon ...

Su richiesta
PMC Expansion Card PosI/O
8176278
Card can be used in PMCprotego Connector X5 (e.g. for Encoder emulation).

Su richiesta
PMCprotego motor connector kit
8176330
consisting of connector X9 and shielded terminal for devices up to 24 A.

Su richiesta
Brake resistor 600W/23R/T/U
8176332
suitable for the PMCprotego D/24A Type: FZECQU 400x65-23 Performance at 40? C/100 % ED: 600 W Resistance value: 23 OHM T ...

Su richiesta
Brake resistor 600W/33R/T/U
8176372
suitable for the PMCprotego D/01-12A and PMCtendo DD4/01-20A Type: FZECQU 400 x 65-33 Performance at 40? C/100 % ED: 600 ...

Su richiesta
  • 1(current)
  • 2

Salvare carrello acquisti

Creare un nuovo ordine o per ricevere un'offerta personalizzata.

Seleziona la destinazione d'uso