text.skipToContent text.skipToNavigation
Chiudi 

Pilz International



Seleziona una lingua o cambia paese
Selezionare il paese per visualizzare il contenuto nazionale

User License for PSS WIN-PRO Full

Numero dell'articolo: 301288K
GTIN: 
User licence for the PSS WIN-PRO software for use of the full version on an additional workstation. Includes a licence key for activating the full functionality. Only valid for expanding a basic licence. Note: Does not include software! CD must be ordered separately, if required.

Unità

Salvare carrello acquisti

Creare un nuovo ordine o per ricevere un'offerta personalizzata.

Seleziona la destinazione d'uso

User licence for the PSS WIN-PRO software for use of the full version on an additional workstation. Includes a licence key for activating the full functionality. Only valid for expanding a basic licence. Note: Does not include software! CD must be ordered separately, if required.

 
 
WEEE classification (08/2018) 0 not relevant  
 
Versione ECLASS ECLASS-13  
ECLASS Reference Feature 27242504  
Versione ETIM ETIM-9.0  
ETIM Reference Group EG000024  
ETIM Reference Feature EC002537  
UNSPSC 25 39111609