Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"777768","name":"PNOZ X8P 230VAC 3n/o 2n/c 2so","price":"596.44","currency":"USD","category":["A0200","A0200B0230","00100002007002","0010000200700280FJ"]}
Actual product may vary
PNOZ X8P 230VAC 3n/o 2n/c 2so
Product ID: 777768
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 2 N/C,2 SC,
automatic/manual/monitored start, start-up test, UB = 230 V AC,
widt... More
Your Price
$596.44
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, 2 N/C,2 SC, automatic/manual/monitored start, start-up test, UB = 230 V AC, width: 45 mm, plug-in terminals of screw type, monitoring of E-STOP, safety gates, feedback loop.
General data
Approval |
CE
CCC UKCA cULus Listed EAC (Eurasian) TÜV |
Technical data
Electrical data
Supply voltage (V) | 230 V |
Type of supply voltage U1 | AC |
Power consumption AC | 6.5 |
Inputs
Number of inputs | 2 |
Semiconductor outputs
Number of semicond. outputs | 2 |
Tolerance ext. volt. DC S/C | -20 %/+20 % |
Utilisation cat. to EN 60947-1 | DC-12 |
Relay outputs
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Voltage AC1 safety cont. | 240 |
Max. current AC1 safety cont. | 8 |
Voltage DC1 safety cont. | 24 |
Max. current DC1 safety cont. | 8 |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Voltage AC15 safety cont. | 230 |
Max. current AC15 safety cont. | 5 |
Voltage DC13 safety cont. | 24 |
Safety contacts: AC at UL | 240 VAC G. P. |
Safety contacts: pilot duty | B300, R300 |
Relay contact material | AgSnO2 |
Addit. contact details relay | + 0.2 µm Au |
Environmental data
Climatic suitability to ... | EN 60068-2-78 |
Ambient temperature | -10 °C |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | unzulässig |
EMC to standard ... |
EN 60947-5-1
EN 61000-6-2 EN 61326-3-1 |
Vibration to standard ... | EN 60068-2-6 |
Clearance & creepage dist. to | EN 60947-1 |
Overvoltage category | III / II |
Pollution degree clear.&creep. | 2 |
Protection type, mounting | |
Protection type, housing | |
Terminal protection type |
Mechanical data
Mounting position | any |
Housing material lower section | |
Housing material front plate | ABS UL 94 V0 |
Housing material upper part | PPO UL 94 V1 |
Connection terminal | Screw terminal |
Terminal style | plug-in |
Flex. cond. c/s AWG info | 24 - 12 AWG |
Height dimension | 94 mm |
Width dimension | 45 mm |
Depth dimension | 121 mm |
Net weight | 415 g |
Gross weight | 425 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | yes |
RoHS except.s acc. to direct. |
7a
6c 7c I |
REACh compliance | contains min. 1 SVHC-substance |
REACh included substances |
Lead
Lead oxide |
%-part of the pollutant | > 0,1% |
CAS No. |
7439-92-1
1317-36-8 |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
SCIP entry available | yes |
Commercial data
Harmonized System Code | 85364900 |
UNSPSC 25 | 39122331 |
EAN-Code | 4046548009170 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371819 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000019 |
ETIM Reference Feature | EC001449 |
Volume | 0.575 |
Optional accessories
PNOZ X Set plug in screw terminals P3+P4
374281
Set of spare plug-in terminals of screw type, PU = 1 piece P3 and 1
piece P4.
$30.80