Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"328101","name":"PSS u2 EF 8DI","price":"0.00","currency":"USD","category":["A0400","A0400B0450","00102002097088","0010200209708880IM"]}

Actual product may vary
PSS u2 EF 8DI
Product ID: 328101
PSS u2, electronic module, failsafe, 8 inputs, pulse stretching,
discrepancy monitoring, test pulse outputs with 24 V DC 0.25 A,
configurable, short circuit-proof, 1-row, terminal block PSS u2 T 16
re... More
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
PSS u2, electronic module, failsafe, 8 inputs, pulse stretching, discrepancy monitoring, test pulse outputs with 24 V DC 0.25 A, configurable, short circuit-proof, 1-row, terminal block PSS u2 T 16 required (not supplied with the system).
General data
Approval |
CE
UKCA cULus Listed KOSHA TÜV EAC (Eurasian) |
Application range | Failsafe |
Technical data
Inputs
Number of digital inputs | 8 |
Signal level at input at 0 | -3 - +5 VDC |
DC voltage at input | 24 V DC |
Input type to EN 61131-2 | 3 |
Software filter time | 0 ms ... 10 ms |
Potential isolation input | Yes |
Test clock outputs
Number of test pulse outputs | 4 |
Environmental data
Climatic suitability to ... |
EN 60068-2-30
EN 60068-2-2 EN 60068-2-1 EN 60068-2-78 EN 60068-2-14 |
Ambient temperature standard | EN 60068-2-14 |
Ambient temperature | 0 - 60 °C |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard | EN 60068-2-78 |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
Perm. operating height ASL | 2000 m |
EMC to standard ... | EN 61131-2 (Zone B) |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 150 m/s² |
Clearance & creepage dist. to |
EN 61131-2
UL/IEC 61010-2-201 |
Overvoltage category | II |
Pollution degree clear.&creep. | 2 |
Protection type standard | EN 60529 |
Protection type, mounting | |
Protection type, housing | IP20 |
Potential separation
Potential isolation 1 between | Input and module supply |
Type of potential isolation 1 | Functional insulation |
Potential isolation 2 between | Test pulse o/p and mod. supply |
Type of potential isolation 2 | Functional insulation |
Mechanical data
Housing material | PC |
Terminal style | plug-in |
Height dimension | 110.8 mm |
Width dimension | 12.5 mm |
Depth dimension | 72.5 mm |
Net weight | 37 g |
Gross weight | 46 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | yes |
RoHS except.s acc. to direct. | 7a |
REACh compliance | contains min. 1 SVHC-substance |
REACh included substances | Lead |
%-part of the pollutant | > 0,1 |
CAS No. | 7439-92-1 |
SCIP entry available | yes |
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242610 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC001600 |
UNSPSC 25 | 39122331 |
GTIN | 4046548071863 |
Volume | 0.216 dm3 |
Harmonized System Code | 85389091 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |
Optional accessories

PSS u2 A LA E1 (10 pcs.)
328913
PSS u2, accessories, labelling strips, for labelling brackets of
electronic modules, short version, 23.5 x 10.5 mm, PU 10 x DIN A4sheets.

PSS u2 A LA E2 (10 pcs.)
328914
PSS u2, accessories, labelling strips, for labelling brackets of
electronic modules, long version, 103 x 10.5 mm, PU 10 x DIN A4 sheets.

PSS u2 A LC E2 (10 pcs.)
328911
PSS u2, accessories, labelling bracket, for electronic modules, long
version, 103 x 10.5 mm, PU 10 pieces.

PSS u2 A LC T3 (10 pcs.)
328912
PSS u2, accessories, labelling bracket, for terminal block, 61 x 11.5mm,
PU 10 pieces.

PSS u2 T 16 (10 pcs.)
328851
PSS u2, accessories, terminal block for electronic modules, 16-pin,
spring-loaded connection, PU 10 piece.

PSS u2 A CE E (10 pcs.)
328860
PSS u2, accessories, coding elements for electronic modules, PU 10pieces.

PSS u2 B 4
328810
PSS u2, accessories, module carrier, for electronic modules, 4 slots,
width 50.1 mm, height 107 mm, note the mounting distances.

PSS u2 B 1
328811
PSS u2, accessories, module carrier, for electronic modules, 1 slot,width
12.6 mm, height 107 mm, note the mounting distances.

PSS u2 A LC E1 (10 pcs.)
328910
PSS u2, accessories, labelling bracket, for electronic modules, short
version, 23.5 x 10.5 mm, PU 10 pieces.

PSS u2 T 16 (5 x 10 pcs.)
328852
PSS u2, accessories, terminal block for electronic modules, 16-pin,
spring-loaded connection, PU 50 piece.
Obligatory accessories
PSS u2 T 16 (1 pc.)
328850
PSS u2, accessories, terminal block for electronic modules, 16-pin,
spring-loaded connection, PU 1 piece.