text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

FB/F11/180SEK.

Product ID: 326611
Remote controller for timer, panel-mount housing for 22.5 mm, absolute scale, max. 180 s / 10 kOhm, time setting via rotary knob, protection type IP66. Important information: This item is at the end ...  More

Phase-out article


Item

On request

Save basket

Create a new order or get an individual offer

Select intended use

Remote controller for timer, panel-mount housing for 22.5 mm, absolute scale, max. 180 s / 10 kOhm, time setting via rotary knob, protection type IP66. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

 
Condensation permitted? Not permitted  
Net weight 20  g
Gross weight 20  g
 
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27371691  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000019  
ETIM Reference Feature EC002586  
UNSPSC 25 39122331  
GTIN 4046548017731  
Volume 0.672  dm3
Harmonized System Code 85333100  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1