Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"326611","name":"FB/F11/180SEK.","price":"0.00","currency":"AUD","category":["A0200","A0200B0220","00100002027007","0010000202700780FC"]}
Actual product may vary
FB/F11/180SEK.
Product ID: 326611
Remote controller for timer, panel-mount housing for 22.5 mm,
absolute scale, max. 180 s / 10 kOhm, time setting via
rotary knob, protection type IP66.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Technical data
Environmental data
Condensation permitted? | Not permitted |
Mechanical data
Net weight | 20 g |
Gross weight | 20 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85333100 |
UNSPSC 25 | 39122331 |
EAN-Code | 4046548017731 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27379106 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000019 |
ETIM Reference Feature | EC002586 |
Volume | 0.672 |