text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
41 Products found
S1WP 9A 24VDC UM 0-240VAC/DC
890010
GTIN: 4046548007091
True power monitoring suitable for 1- and 3-phase supplies for frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 - 240 V AC/DC, 1 changeover contact, 1 analogue output 0 - 10 V DC or 4 -20 mA, width = 22.5 mm, UB = 24 V DC.

On request
S1PN 550-690VAC 2c/o
890220
GTIN: 4046548006919
Phase sequence monitoring relay, to detect the phase sequence, the phase failure, the asymmetry of a three-phase supply, measuring voltage= supply voltage, 2 C/O contacts, width 22.5 mm, UB = 550 - 690 V AC.

On request
ZUZ 24VDC 24/110/230VAC 2c/o
827100
GTIN: 4046548007718
Voltage monitoring relay, to monitor 1-phase supplies is used as a threshold value element, monitoring device and controlelement, measuring voltage is used as supply voltage, 2 auxiliary contacts (C/O), width = 22.5 mm, UB = 24 V DC, 24 V AC, 110 V AC, 230 V AC.

On request
S1UM 24VDC UM 0.1-500VAC/DC UP
827225
GTIN: 4046548007688
Voltage monitoring relay, to monitor min. and max. voltage values, 12 measuring ranges 0.1 - 500 V AC/DC selectable, 0.40 -400 Hz, width = 22.5 mm, UB = 24 V DC, measuring inputs are notpolarity-sensitive.

On request
S1UM 24VAC/DC UM 0.1-500VAC/DC
827220
GTIN: 4046548007695
Voltage monitoring relay, to monitor min. and max. voltage values, 12 measuring ranges 0.1 - 500 V AC/DC selectable, 0.40 -400 Hz, width = 22.5 mm, UB = 24 V DC.

On request
S3UM 24VDC UM 400/440VAC H40
837271
GTIN: 4046548048858
Voltage monitoring relay, to monitor overvoltage and undervoltage values, and the phase sequence in 3-phase supplies, 40 -400 Hz, measuring voltage 400/440 V AC, width 22.5 mm, UB = 24 V DC,hysteresis 2%.

On request
S1UM 230-240VAC UM 0.1-500VAC/DC
827260
GTIN: 4046548007619
Voltage monitoring relay, to monitor min. and max. voltage values, 12 measuring ranges 0.1 - 500 V AC/DC selectable, 0.40 -400 Hz, width = 22.5 mm, UB = 230 - 240 V AC.

On request
S1IM 230-240VAC IM 0.01-15 A
828050
GTIN: 4046548007541
Voltage monitoring relay, to monitor max. current values, 12 measuring ranges 0.01 - 15 A selectable, 0, 40 - 400 Hz, width = 22.5mm, UB = 230 - 240 V AC.

On request
S1UM 230-240VAC UM 0.1-500VAC/DC UP
827265
GTIN: 4046548007602
Voltage monitoring relay, to monitor min. and max. voltage values, 12 measuring ranges 0.1 - 500 V AC/DC selectable, 0.40 -400 Hz, width = 22.5 mm, UB = 230 - 240 V AC, measuring inputs are not polarity-sensitive.

On request
S1IM 24VDC IM 0.01-15 A UP
828035
GTIN: 4046548007565
Current monitoring relay of max. current values, any polarity of measuring inputs, 12 measuring ranges 0.01 - 50 Aselectable, 0.40 - 400 Hz, width 22.5 mm, UB = 24 - 240 V AC, 24 V DC.

On request
S1IM 24VDC IM 0.01-15 A
828010
GTIN: 4046548007596
Voltage monitoring relay, to monitor max. current values, 12 measuring ranges 0.01 - 15 A selectable, 0, 40 - 400 Hz, width = 22.5mm, UB = 24 V DC.

On request
S1UM 110-130VAC UM 0.1-500VAC/DC
827250
GTIN: 4046548007633
Voltage monitoring relay, to monitor min. and max. voltage values, 12 measuring ranges 0.1 - 500 V AC/DC selectable, 0.40 -400 Hz, width = 22.5 mm, UB = 110 - 130 V AC.

On request
S1UK 24VACDC 120/240VAC UM 1VAC/DC
838000
GTIN: 4046548007374
Voltage monitoring relay, to monitor min. and max. voltage values, 0.40 - 400 Hz, measuring voltage 1 V AC/DC, width = 22.5 mm, UB = 24 V AC/DC, 120/240 V AC.

On request
S3UM 230VAC UM 415/460VAC
837380
GTIN: 4046548007404
Voltage monitoring relay, to monitor overvoltage and undervoltage values, and the phase sequence in 3-phase supplies, 40 -400 Hz, measuring voltage 415/460 V AC, width 22.5 mm, UB = 230 V AC.

On request
PFU6 24V-240VAC/DC UM 0-690VAC/DC
841000
GTIN: 4046548007176
Fault voltage monitoring of welding transformers to VDE 0545, 6 measurement input circuits 0 - 690 V AC/DC, 50 Hz - 1 kHz, responsevoltage 24 V AC/DC, width 45 mm, UB = 24 - 42 V AC, 42 - 240 V DC.

On request
S1WP 18A 24VDC UM 0-415VAC/DC
890120
GTIN: 4046548006995
True power monitoring suitable for 1- and 3-phase supplies for frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 - 415 V AC/DC, 1 changeover contact, 1 analogue output 0 - 10 V DC or 4 -20 mA, width = 22.5 mm, UB = 24 V DC.

On request
S1WP 9A 110-230VAC/DC UM 0-550VACDC Ts=0
890071
GTIN: 4046548007022
True power monitoring suitable for 1- and 3-phase supplies for frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 - 550 V AC/DC, 1 changeover contact, 1 analogue output 0 - 10 V DC or 4 -20 mA, width = 22.5 mm, UB = 110 - 230 V AC/DC, start-up suppression time 0 s.

On request
S1WP 18A 110-230VAC/DC UM 0-415VAC/DC
890160
GTIN: 4046548006957
True power monitoring suitable for 1- and 3-phase supplies for frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 - 415 V AC/DC, 1 changeover contact, 1 analogue output 0 - 10 V DC or 4 -20 mA, width = 22.5 mm, UB = 110 - 230 V AC/DC.

On request
S1WP 9A 110-230VAC/DC UM 0-415VAC  0%
890065
GTIN: 4046548055535
True power monitoring suitable for 1- and 3-phase supplies for frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 - 415 V AC/DC, 1 changeover contact, 1 analogue output 0 - 10 V DC or 4 -20 mA, width = 22.5 mm, UB = 110 - 230 V AC/DC.

On request
S1WP 9A 24VDC UM 0-550VAC/DC
890030
GTIN: 4046548007077
True power monitoring suitable for 1- and 3-phase supplies for frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 - 550 V AC/DC, 1 C/O output, 1 analogue output 0 - 10 V DC or 4 - 20 mA. Width 225 mm, UB = 24 V DC.

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use