Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"Z9000021","name":"Connector for CON Bridge Module","price":"0.00","currency":"SGD","category":["A0500","A0500B0500","00103002137157","0010300213715780SM"]}

Actual product may vary
Connector for CON Bridge Module
Product ID: Z9000021
Jumper for ConBridge to connect the individual Revolution Pi
modules. Only suitable for RevPi Connect in connection with RevPi Con
expansion modules.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Technical data
Mechanical data
Height dimension | 15 mm |
Width dimension | 26 mm |
Depth dimension | 16 mm |
Net weight | 3 g |
Gross weight | 3 g |
Environment
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242290 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC002584 |
UNSPSC 25 | 39122331 |
GTIN | 4046548096033 |
Volume | 0 dm3 |
Harmonized System Code | 84735020 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |