Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
consisting of: Connector X3, X4, X7, X8 Connector 0A, 0B.
SEK3,810.00
Connector kit "X9", for device sizes up to 20 A.
SEK1,341.00
Expansion card with 14 inputs and 8 outputs can be used in PMCtendo
DD4 & PMCtendo DD5 & PMCprotego.
SEK10,941.00
Expansion card PROFIBUS-DP slave 187.5 KBaud - 12 Mbaud, only for
PMCtendo-DD4 Note: Operating the PROFIBUS card is not ...
SEK11,620.00
Use in PMCtendo DD4 and DD5 Interfaces: CAN-in, CAN-out, RS232 with
termination and monitoring voltage switch.
SEK2,028.00
Rated current: 42 A Typ. power dissipation: 15 W Protection class:
IP20 Connection type: Terminals.
SEK5,534.00
Mains filter Rated current: 7 A, power dissipation typ.: 4 W
Protection class: IP20, connection type: Terminals.
SEK3,727.00
Mains filter Rated current: 30 A, power dissipation typ.: 12 W
Protection class: IP20, connection type: Terminals.
SEK4,857.00
Mains filter Rated current: 16 A, power dissipation typ.: 8 W
Protection class: IP20, connection type: Terminals.
SEK4,471.00
Card can be used in PMCtendo DD5 & PMCprotego.
SEK10,941.00
suitable for the PMCtendo-DD5/480VAC Type: FZECQU 200x65-91
Performance at 40° C/100 % ED: 300 W Resistance value: 91 OH ...
SEK4,518.00
suitable for the PMCtendo-DD5/230VAC Type: FZECQU 400x65-66
Performance at 40° C/100 % ED: 600 W Resistance value: 66 OH ...
SEK5,111.00
suitable for the PMCtendo-DD5/400VAC Type: FZECQU 400x65-91
Performance at 40° C/100 % ED: 600 W Resistance value: 91 OH ...
SEK5,111.00
suitable for PMCtendo-DD4/70A and PMCprotego D/72 Type: FZZCQU
500x65-10 Performance at 40° C/100 % ED: 1600 W Resistanc ...
SEK9,381.00
Rated current: 100 A Typ. power dissipation: 24 W Protection class:
IP20 Connection type: Terminals.
SEK9,013.00
suitable for PMCtendo-DD4/40A and PMCprotego D/48 Type: FZZCQU
500x65-15 Performance at 40° C/100 % ED: 1600 W Resistanc ...
SEK9,381.00
suitable for the PMCtendo-DD5/230VAC Type: FZECQU 200x65-66
Performance at 40° C/100 % ED: 300 W Resistance value: 66 OH ...
SEK4,518.00
suitable for the device series PMCtendo DD5/230-480V consisting of:
Connector X3, X4 Connector X0, X8, X9.
SEK3,747.00
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer