Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"680044","name":"Cable PMCprimo mini-I/O>enc. SubD9 0,75m","price":"701.0","currency":"SEK","category":["A0800","A0800B0800","00107002297009","0010700229700980F6"]}

Cable PMCprimo mini-I/O>enc. SubD9 0,75m
Product ID: 680044
Adapter cable for encoder; Cable assembled on both sides: mini-I/O <>
SUBD9; No. of wires and cross section: 4x2x0,14mm²; suitable for
PMCprimo C2 and PMCpimo MC; Length 0,75m;
Phase-out article
Your Price
SEK701.00
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA |
Technical data
Mechanical data
Connector type 1 | 9-pin D-Sub female connector |
Shape of connector type 1 | straight |
Connector type 2 | 8-pin Mini-IO male connector |
Shape of connector type 2 | straight |
Length cable | 0.75 m |
Colour cable insulation 1 | Green |
Colour cable insulation 2 | Green |
Trailing capability of cable 1 | no |
Shielding K1 | yes |
Type of shielding K1 | Wire mesh |
Net weight | 56 g |
Gross weight | 58 g |
Environment
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242009 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC002584 |
UNSPSC 25 | 26121603 |
GTIN | 4046548091335 |
Volume | 0 dm3 |
Harmonized System Code | 85444290 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |