Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"680044","name":"Cable PMCprimo mini-I/O>enc. SubD9 0,75m","price":"69.49","currency":"EUR","category":["A0800","A0800B0800","00107002297009","0010700229700980F6"]}
Cable PMCprimo mini-I/O>enc. SubD9 0,75m
Product ID: 680044
GTIN: 4046548091335
Adapter cable for encoder; Cable assembled on both sides: mini-I/O <>
SUBD9; No. of wires and cross section: 4x2x0,14mm²; suitable for
PMCprimo C2 and PMCpimo MC; Length 0,75m;
Phase-out article
Item
Your Price
€69.49
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
| Approval |
CE
UKCA |
Technical data
Mechanical data
| Connector type 1 | 9-pin D-Sub female connector |
| Shape of connector type 1 | straight |
| Connector type 2 | 8-pin Mini-IO male connector |
| Shape of connector type 2 | straight |
| Length cable | 0.75 |
| Colour cable insulation 1 | Green |
| Colour cable insulation 2 | Green |
| Trailing capability of cable 1 | no |
| Shielding K1 | yes |
| Type of shielding K1 | Wire mesh |
| Net weight | 56 |
| Gross weight | 58 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242009 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC002584 |
| UNSPSC 25 | 26121603 |
| GTIN | 4046548091335 |
| Volume | 0 dm3 |
| Harmonized System Code | 85444290 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |