text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
4 Products found
PSS u2 ES 16PT 0V
328090
GTIN: 4046548071993
PSS u2, electronic module, standard, voltage distribution, 16 outputs, connection periphery supply 0 V DC 0.5 A, 1-row, terminal block PSS u2 T16 required (not supplied with the system).

On request
PSS u2 ES 16PT FE
328091
GTIN: 4046548072006
PSS u2, electronic module, standard, voltage distribution, 16 outputs, connection functional earth, 1-row, terminal block PSS u2 T 16 required (not supplied with the system).

On request
PSS u2 ES 16PTD 24V
328085
GTIN: 4046548071979
PSS u2, electronic module, standard, voltage distribution, 16 outputs, connection periphery supply 24 V DC 0.5 A, short circuit-proof potential isolation, expanded diagnostics, 1-row, terminal block PSS u2T 16 required (not supplied with the system).

On request
PSS u2 ES 8PTD 24V 0V
328092
GTIN: 4046548074031
PSS u2, electronic module, standard, voltage distribution, 8 outputs, connection periphery supply 24 V DC 0.5 A, 8 outputs, connection periphery supply 0 V, short circuit-proof, protected against overload potential isolation, expanded diagnostics, 1-row, terminal block PSS u2T 16 required (not supplied with the system).

On request

Save basket

Create a new order or get an individual offer

Select intended use