text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
8 Products found
PSEN enc sincos 4096 ss
6Z000001
GTIN: 4046548095098
Safe incremental encoder, 4096 pulses per revolution, with sin/cos interface, solid shaft 10 mm, feather key compatible.

On request
PSEN enc sincos 4096 hs
6Z000002
GTIN: 4046548095104
Safe incremental encoder, 4096 pulses per revolution, with sin/cos interface, hollow shaft up to 12 mm, feather key compatible.

On request
PSEN enc HTL 1024 ss
6Z000003
GTIN: 4046548095111
Safe incremental encoder, 1024 pulses per revolution, with HTL interface, solid shaft 10 mm, feather key compatible.

On request
PSEN enc HTL 1024 hs
6Z000004
GTIN: 4046548095128
Safe incremental encoder, 1024 pulses per revolution, with HTL interface, hollow shaft up to 12 mm, feather key compatible.

On request
PSEN enc s2 eCAM
544012
GTIN: 4046548074277
Absolute encoder, single-turn, with two redundant SSI interfaces, solid shaft 10 mm, feather key.

On request
PSEN enc m2 eCAM
544022
GTIN: 4046548067637
Absolute encoder, multi-turn, with two redundant SSI interfaces, solid shaft 10 mm, feather key.

On request
PSEN enc m1 eCAM
544021
GTIN: 4046548067408
Absolute encoder, multi-turn, with two redundant SSI interfaces, continuous hollow shaft 20 mm.

On request
PSEN enc s1 eCAM
544011
GTIN: 4046548067415
Absolute encoder, single-turn, with two redundant SSI interfaces, continuous hollow shaft 20 mm.

On request

Save basket

Create a new order or get an individual offer

Select intended use