text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PSEN cs4.1 M12/8-0.15m 1switch

Product ID: 541159
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector, with 0.15 m cable, series connection, support for SDD, IP67, switching distance depends on actuator, one actuating direction, PU = 1 pie...  More

Item

Save basket

Create a new order or get an individual offer

Select intended use

RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector, with 0.15 m cable, series connection, support for SDD, IP67, switching distance depends on actuator, one actuating direction, PU = 1 piece fully coded switch without actuator. A total of 8 teach-in processes is possible.

Approval CE  
UKCA  
cULus Listed  
FCC  
IC  
EAC (Eurasian)  
TÜV  
Sensor principle Transponder  
Coding level to ISO 14119 High  
Classification to EN 60947-5-3 PDDB  
Transponder coding fully coded  
Suitable for series connection yes  
unit type Sensor  
 
Supply voltage (V) 24  
24  
Type of supply voltage U1 DC  
Power consumption DC 1  
Number of inputs 2  
DC voltage at input 24 V DC  
Number of OSSD outputs 2  
Number of sig. outputs 1  
Potential isolation S/C O No  
S/C output short circuit proof Yes  
Utilisation cat. to EN 60947-1 DC-12  
Ambient temperature standard EN 60068-2-14  
Ambient temperature -25  
70  
Storage temperature standard EN 60068-2-1/-2  
Climatic suitability standard EN 60068-2-78  
Humidity rating 93 % r. h. at 40 °C  
EMC to standard ... EN 60947-5-3  
Vibration to standard ... EN 60947-5-2  
Acc. shock to standard1 30g  
Overvoltage category III  
Pollution degree clear.&creep. 3  
Protection type, housing  
Change op. distance temp.act.1 +-0.01mm/°C  
Change op. distance temp.act.2 +-0.1mm/°C  
Change op. distance temp.act.3 +-0.01mm/°C  
Change op. distance temp.act.4 +-0.01mm/°C  
Bend radius (when laying) K1 5 x Ø  
Sensor can be flush-mounted Yes, follow installation guide  
Connection type M12, 8-pin male  
Cable lines Li9Y11Y 8 x 0.14 mm2  
Housing material upper part PBT  
Height dimension 37  
Width dimension 26  
Depth dimension 18  
Gross weight 64  
Operating frequency 122 kHz - 128 kHz  
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions yes  
RoHS except.s acc. to direct. 7a  
7c I  
REACh compliance contains min. 1 SVHC-substance  
REACh included substances Lead  
Lead oxide  
%-part of the pollutant > 0,1%  
CAS No. 7439-92-1  
1317-36-8  
WEEE classifikation (08/2018) 5 devices (feed size < 50cm)  
SCIP entry available yes  
 
Harmonized System Code 85365019  
UNSPSC 25 39122205  
EAN-Code 4046548065718  
ECLASS version ECLASS-13  
ECLASS Reference Feature 27274601  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000026  
ETIM Reference Feature EC002592  
Volume 0  
 

Optional accessories

PSEN cable angle M12 8-pole 10m
PSEN cable angle M12 8-pole 10m 540324
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket angled M12, on open line end, A-coded, cable length: 10m
PSEN cable angle M12 8-pole 30m
PSEN cable angle M12 8-pole 30m 540325
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket angled M12, on open line end, A-coded, cable length: 30m
PSEN cable axial M12 8-pole 30m
PSEN cable axial M12 8-pole 30m 540326
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on open line end, A-coded, cable length: 30m
PSEN Y junction M12-M12/M12 PIGTAIL
PSEN Y junction M12-M12/M12 PIGTAIL 540338
Cable, Y-adapter with Y-plug-in connector, IP67, M12 male connector (X1, evaluation device), black, straight, 8-pin, A-coded on M12 female connector (X2,sensor/next plug-in connector), black, straight,8- pin, A-coded and M12 female connector (X3, sensor), black, straight, 8-pin, A-coded, PUR, 0.25 m, 8× 0.25 mm², yellow, incorrect insertion ofthe connections electrically excluded by internal wiring, to connect PSENcode and PSENslock.
PSEN T junction (auxiliary contact) M12
PSEN T junction (auxiliary contact) M12 540331
Cable, Y-adapter- with T-plug-in connector, IP67, M12 male connector(X2, evaluation device), 8-pin, A-coded on M12 female connector (X1, sensor), 8-pin, A-coded and M8 female connector (X3, signal output /Lock_Unlock), black, straight, 4-pin, A-coded, PUR, 0.25 m, 4× 0.25 mm², black, to disconnect auxiliary signals when connecting PSENcode and PSENslock.
PSEN cable M12-8sf M12-8sm, 10m
PSEN cable M12-8sf M12-8sm, 10m 540342
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on connector straight M12, A-coded, cable length: 10m
PSEN cable axial M12 8-pole 5m
PSEN cable axial M12 8-pole 5m 540320
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on open line end, A-coded, cable length: 5m
PSEN cable axial M12 8-pole 10m
PSEN cable axial M12 8-pole 10m 540321
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on open line end, A-coded, cable length: 10m
PSEN cable M12-8sf M12-8sm, 20m
PSEN cable M12-8sf M12-8sm, 20m 540343
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on connector straight M12, A-coded, cable length: 20m
PSEN cable M12-8sf, 20m
PSEN cable M12-8sf, 20m 540333
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on open line end, A-coded, cable length: 20m
PSEN cable M12-8sf M12-8sm, 30m
PSEN cable M12-8sf M12-8sm, 30m 540344
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on connector straight M12, A-coded, cable length: 30m
PSEN cable angle M12 8-pole 3m
PSEN cable angle M12 8-pole 3m 540322
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket angled M12, on open line end, A-coded, cable length: 3m
PSEN cable angle M12 8-pole 5m
PSEN cable angle M12 8-pole 5m 540323
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket angled M12, on open line end, A-coded, cable length: 5m
PSEN cable axial M12 8-pole 3m
PSEN cable axial M12 8-pole 3m 540319
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on open line end, A-coded, cable length: 3m
SDD ES ETH
SDD ES ETH 540130
SDD (Safety Device Diagnostics), fieldbus module, standard, Modbus/TCP,2 RJ45 ports, 6 digital inputs/outputs, plug-in connection terminals (not supplied with the unit).
PSEN cable M12-8sf M12-8sm, 2m
PSEN cable M12-8sf M12-8sm, 2m 540340
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on connector straight M12, A-coded, cable length: 2m
PSEN cable M12-8sf M12-8sm, 5m
PSEN cable M12-8sf M12-8sm, 5m 540341
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on connector straight M12, A-coded, cable length: 5m
SDD ES PROFIBUS
SDD ES PROFIBUS 540132
SDD (Safety Device Diagnostics), fieldbus module, standard, Profibus DP,9 DP-V0, 9-pin D-Sub connector, 6 digital inputs/outputs, plug-in connection terminals (not supplied with the unit).
PDP67 F 4 code
PDP67 F 4 code 773603
Decentralised passive distributor for connection of PSENcode, PSENslockand PSENini to a Pilz control system, max. 4 sensors, protection type IP67.

Obligatory accessories

PSEN cs4.1   1 actuator
PSEN cs4.1 1 actuator 541180
RFiD actuator for safety switch PSEN cs4.x, IP67, PU = 1 piece.
PSEN cs4.1 low profile glue 1 actuator
PSEN cs4.1 low profile glue 1 actuator 541187
RFiD actuator for safety switch PSEN cs4.x, IP67, adhesive, without screw-on option, PU = 1 piece.
PSEN cs4.1 low profile screw 1 actuator
PSEN cs4.1 low profile screw 1 actuator 541188
RFiD actuator for safety switch PSEN cs4.x, IP67, adhesive, with screw-on option, PU = 1 piece.
PSEN cs2.1   1 actuator
PSEN cs2.1 1 actuator 540180
RFiD actuator for safety switch PSEN cs2.x, IP67, PU = 1 piece.

Installation accessories

PSEN cs4.1   1 actuator
PSEN cs4.1 1 actuator 541180
RFiD actuator for safety switch PSEN cs4.x, IP67, PU = 1 piece.
PSEN cs4.1 low profile glue 1 actuator
PSEN cs4.1 low profile glue 1 actuator 541187
RFiD actuator for safety switch PSEN cs4.x, IP67, adhesive, without screw-on option, PU = 1 piece.
PSEN cs4.1 low profile screw 1 actuator
PSEN cs4.1 low profile screw 1 actuator 541188
RFiD actuator for safety switch PSEN cs4.x, IP67, adhesive, with screw-on option, PU = 1 piece.
PSEN cs2.1   1 actuator
PSEN cs2.1 1 actuator 540180
RFiD actuator for safety switch PSEN cs2.x, IP67, PU = 1 piece.