Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8176516","name":"PMCprotego D.01/01A/0/0/2/208-480VAC","price":"0.00","currency":"RUB","category":["A0800","A0800B0810","00107002297073","0010700229707380N5"]}
Actual product may vary
PMCprotego D.01/01A/0/0/2/208-480VAC
Product ID: 8176516
GTIN:
Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax
(2 s) = 4.5 A; Imax (5 s) = 3.0 A; Power consumption in S1 mode: 1.1
kVA Integral brake resistor Further hardware options: Expansion card
PosI/O Expansion card PMCprotego S1.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax (2 s) = 4.5 A; Imax (5 s) = 3.0 A; Power consumption in S1 mode: 1.1 kVA Integral brake resistor Further hardware options: Expansion card PosI/O Expansion card PMCprotego S1.
General data
| Approval |
UL Listed
CE EAC (Eurasian) TÜV |
Technical data
Electrical data
| Purpose of phase range | Mains supply |
| Supply voltage (V) | 208 - 480 V |
| Supply voltage with phases | 3 x 208…3 x 480 V |
| Type of supply voltage range | AC |
| Type of supply voltage U1 | AC |
| Purpose of U2 | supply |
| Supply voltage U2 | 24 V |
| Type of supply voltage U2 | DC |
| Tolerance U2 with brake | +15 % |
| Tolerance U2 without brake | +15 % |
Power section
| Max. switch-on frequency o/p | 30/h |
| Cont. outp. curr. at 3x208 V | 2.5 A |
| Cont outp. curr. at 3x230 V | 2 A |
| Cont. out. current at 3x400 V | 1.5 A |
| Cont outp. curr. at 3x480 V | 1.5 A |
| Peak current for 2 s | 4.5 A |
| Peak current for 5 s | 3 A |
| Pulse frequ. inverted rectif. | 8 kHz |
| V range at intermediate circ. | 900 V DC |
STO-ENABLE
| Number of STO-Enables | 2 |
CPU
| PMCexpansion firmware | 2 = EtherCAT |
Input resolver
| Resolver connector type | 9-pin D-Sub female connector |
Input SinCos encoder, incremental encoder
| Connector type encoder/incr.en | 15-pin D-Sub female connector |
Analog inputs
| Number of analogue inputs | 2 |
| Type of analogue inputs | Voltage |
| Signal range analog input | -10 - 10 V |
| Resolution of analogue inputs | 16 Bit |
Inputs
| Number of digital inputs | 4 - 6 |
| Signal level at input at 0 | -3 - +5 VDC |
| U input to EN 61131-2 Type 1 | 24 V DC |
| Potential isolation inputs | yes |
Semiconductor outputs (standard)
| Number of auxiliary outputs | 2 |
| Galv. isol. n/safe SC O | Yes |
Ethernet interface
| Connector type ETHERNET int. | RJ45 |
CANopen interface
| Number of CANopen interfaces | 1 |
Serial interface
| Number of RS 232 interfaces | 1 |
Communication interfaces
| Connector type RS RS232 i/f | 9-pin D-Sub male connector |
Environmental data
| Ambient temperature standard | DIN EN 60721-3-3 |
| Ambient temperature class | 1K4 |
| Ambient temperature class | 3K3 |
| Ambient temperature | 0 - 40 °C |
| Ambient temp. derating | 40 - 55 °C |
| Power derating | 2.5 %/K |
| Storage temperature standard | DIN EN 60721-3-1 |
| Storage temperature change | 20 K/h |
| Climatic suitability standard | DIN EN 60721-3-3 |
| Humidity rating | 85 % r. h. |
| Humidity class | 1K3 |
| Condensation permitted? | Not permitted |
| Perm. operating height ASL | 1000 m |
| Perm. op. height at 1.5% derat | 1000 - 2500 m ASL |
| Power derating per 100m | 1.5 %/100 m |
| EMC to standard ... | EN 61800-3 |
| Vibration to standard ... | EN 60721-3-3 |
| Cooling type | Built-on fan |
| Noise emission | 43 dB (A) |
| Protection type standard | EN 60529 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
| Terminal protection type |
Mechanical data
| Mounting position | vertical |
| Housing material | Galvanised steel |
| Height dimension | 345 mm |
| Width dimension | 70 mm |
| Depth dimension | 243 mm |
| Net weight | 4650 g |
| Gross weight | 5750 g |
Environment
| REACh compliance | contains min. 1 SVHC-substance |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-9.1 |
| ECLASS Reference Feature | 27023201 |
| ETIM Version | ETIM-7.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC001857 |
