Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"325305","name":"FB/F10/10SEC./POT.2,2MOHM","price":"0.00","currency":"RUB","category":["A0200","A0200B0220","00100002027007","0010000202700780FC"]}
Actual product may vary
FB/F10/10SEC./POT.2,2MOHM
Product ID: 325305
GTIN: 4046548018035
Remote controller for timer, panel-mount housing for 22.5 mm,
absolute scale, max. 10 s / 2.2 mOhm, time setting is via rotary knob,
protection type IP66.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval | - |
Technical data
Environmental data
| Ambient temperature | -10 - 55 °C |
| Condensation permitted? | Not permitted |
Mechanical data
| Mounting position | any |
| Net weight | 20 g |
| Gross weight | 20 g |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27379106 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000019 |
| ETIM Reference Feature | EC002586 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548018035 |
| Volume | 0.562 dm3 |
| Harmonized System Code | 85334010 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
