Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8175927","name":"Cable Power DD4wire>ACbox:L10mQ2,5BrSK","price":"0.00","currency":"RUB","category":["A0800","A0800B0810","00107002267051","0010700226705180FA"]}
Actual product may vary
Cable Power DD4wire>ACbox:L10mQ2,5BrSK
Product ID: 8175927
GTIN: 4046548044126
Cable assembled on both sides Crimp connectors <> Ring cable shoe for
terminal box No. of wires and cross section 4 x 2.5 + 1 x (2 x 1.0)
Trailing, length: 10 m suitable for all PMC servo controllers
(DD4.40-70, protego D.48-72).
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Cable assembled on both sides Crimp connectors <> Ring cable shoe for terminal box No. of wires and cross section 4 x 2.5 + 1 x (2 x 1.0) Trailing, length: 10 m suitable for all PMC servo controllers (DD4.40-70, protego D.48-72).
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27023291 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC002025 |
| UNSPSC 25 | 26121603 |
| GTIN | 4046548044126 |
| Volume | 0 dm3 |
| Harmonized System Code | 85444290 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
