Fechar
Pilz International
Selecionar um país
Selecione seu país para obter o conteúdo nacional
{"id":"6K000003","name":"PSEN mlm 1 ba 2.2 switch","price":"0.00","currency":"RUB","category":["A0100","A0100B0120","00106002227174","0010600222717480VV"]}
Imagem similar
PSEN mlm 1 ba 2.2 switch
Número do produto: 6K000003
GTIN: 4046548105797
Safety switch, uniquely coded, for safety guard locking device PSENmlock
mini, application: small swing gates and sliding gates, as well as flapsand
covers, safe guard locking for personal protection, bistable
guard locking principle, 8-pin M12 male connector, single connection,
automatic reset
Item
Os seguintes produtos foram adicionados ao seu carrinho de compras
Salvar a cesta de compras
Crie um novo pedido ou solicite a criação de uma oferta individual.
Selecione a característica de compra para qual o produto se destina.
Safety switch, uniquely coded, for safety guard locking device PSENmlock mini, application: small swing gates and sliding gates, as well as flapsand covers, safe guard locking for personal protection, bistable guard locking principle, 8-pin M12 male connector, single connection, automatic reset
General data
| Approval |
UL Listed
CE UKCA FCC IC TÜV |
| Sensor principle | Transponder |
| Coding level to ISO 14119 | High |
| Classification to EN 60947-5-3 | PDDB |
| Transponder coding | unique coding |
| Reset type | Automatic reset |
| Suitable for series connection | no |
| unit type | Sensor |
Technical data
Electrical data
| Supply voltage (V) |
24
24 |
| Type of supply voltage U1 | DC |
| Type of power supply for U1 | SELV/PELV |
| Power consumption DC | 0.5 |
Inputs
| Number of inputs | 2 |
| DC voltage at input | 24 V DC |
| Potential isolation inputs | No |
Semiconductor outputs
| Number of OSSD outputs | 2 |
| Number of sig. outputs | 1 |
| Potential isolation S/C O | No |
| S/C output short circuit proof | Yes |
| Utilisation cat. to EN 60947-1 | DC-12 |
Environmental data
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature |
-10
60 |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard | EN 60068-2-78 |
| Humidity rating | 93 % r. h. at 40 °C |
| Perm. operating height ASL | 2000 m |
| EMC to standard ... |
EN 301489-1 V2.1.1
EN 55011: Class A EN 60947-5-3 EN 60947-5-2 |
| Vibration to standard ... | EN 60947-5-2 |
| Acc. shock to standard1 | 30g |
| Overvoltage category | II |
| Pollution degree clear.&creep. | 2 |
| Protection type, housing |
IP65
IP67 |
| UL enclosure type |
Mechanical data
| Escape release available | No |
| Max. vertical offset | |
| Max. ang. offset round X axis | |
| Max. ang. offset round Y axis | |
| Max. ang. offset round Z axis | |
| Max. offset closing direction | |
| Connection type | M12, 8-pin male |
| Max. cable length | 45 |
| Product material |
Galvanised steel
Plastic Stainless steel |
| Height dimension | 157.5 |
| Width dimension | 30.4 |
| Depth dimension | 30.4 |
| Net weight | 425 |
| Gross weight | 435 |
Transponder
| Operating frequency |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272603 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002593 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548105797 |
| Volume | 0 dm3 |
| Harmonized System Code | 85365019 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Acessórios opcionais
PSEN cable axial M12 8-pole 3m
540319
Cabo de ligação, PUR, amarelo RAL1003, pode ser usado na corrente dearrasto, 8 polos, plugue
reto M12, na extremidade do cabo aberta, codificação A, comprimento docabo: 3m
PSEN cable axial M12 8-pole 5m
540320
Cabo de ligação, PUR, amarelo RAL1003, pode ser usado na corrente dearrasto, 8 polos, plugue
reto M12, na extremidade do cabo aberta, codificação A, comprimento docabo: 5m
PSEN cable axial M12 8-pole 10m
540321
Cabo de ligação, PUR, amarelo RAL1003, pode ser usado na corrente dearrasto, 8 polos, plugue
reto M12, na extremidade do cabo aberta, codificação A, comprimento docabo: 10m
PSEN cable axial M12 8-pole 30m
540326
Cabo de ligação, PUR, amarelo RAL1003, pode ser usado na corrente dearrasto, 8 polos, plugue
reto M12, na extremidade do cabo aberta, codificação A, comprimento docabo: 30m
PSEN cable M12-8sf, 20m
540333
Cabo de ligação, PUR, amarelo RAL1003, pode ser usado na corrente dearrasto, 8 polos, plugue
reto M12, na extremidade do cabo aberta, codificação A, comprimento docabo: 20m
PSEN mlm mounting set 1
6K000021
Conjunto de montagem 1 (suporte de montagem, placa de montagem eparafusos)
para montagem em ambiente interno, para PSENmlock mini adequado paraperfil padrão de 30 mm, 40 mm
ou 45 mm
PSEN mlm covers set
6K000022
Conjunto de coberturas para PSENmlock mini, tampas de cobertura para asaberturas de montagem
do relé de segurança e do atuador
