Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"630900","name":"PSEN op Mirror-015/1","price":"0.00","currency":"RUB","category":["A0100","A0100B0130","00106002197040","0010600219704080GT"]}
Actual product may vary
PSEN op Mirror-015/1
Product ID: 630900
GTIN: 4046548068528
Deviating mirror 80 mm wide, with at length of 90 cm. For use with all
body protection light guards of the PSENopt range. For directinstallation to the
machine "PSEN op Mirror Bracket Kit/1" mounting brackets
are required, for the installation in "PSEN op Protective" mountingbrackets
"PSEN op Protective Bracket Mirror/1" are required.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Deviating mirror 80 mm wide, with at length of 90 cm. For use with all body protection light guards of the PSENopt range. For directinstallation to the machine "PSEN op Mirror Bracket Kit/1" mounting brackets are required, for the installation in "PSEN op Protective" mountingbrackets "PSEN op Protective Bracket Mirror/1" are required.
General data
| Approval | - |
Technical data
Mechanical data
| Housing material | Aluminium |
| Height dimension | 154 |
| Width dimension | 89 |
| Depth dimension | 95 |
| Net weight | 600 |
| Gross weight | 760 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 0 not relevant |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27273605 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002467 |
| UNSPSC 25 | 39111609 |
| GTIN | 4046548068528 |
| Volume | 0 dm3 |
| Harmonized System Code | 85389099 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Obligatory accessories
PSEN op Mirror Bracket Kit/1
630906
Installation bracket for the "PSEN op Mirror" series for directinstallation.
