Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"772135","name":"PNOZ m ES CC-Link","price":"0.00","currency":"RUB","category":["A0300","A0300B0300","00101002047110","0010100204711080JJ"]}
Actual product may vary
PNOZ m ES CC-Link
Product ID: 772135
GTIN: 4046548069433
Configurable safe small controllers PNOZmulti 2, fieldbus module, CC
link.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
| Approval |
CE
UKCA cULus Listed EAC (Eurasian) |
| Application range | Standard |
Technical data
Electrical data
| Purpose of U1 | Versorgung des Moduls |
| Supply voltage (V) | 24 |
| Type of supply voltage U1 | DC |
| Power consumption DC | 1.1 |
| Potential isolation U1 | ja |
| Purpose of UINT1 | Versorgung des Moduls |
| Source of internal voltage | über Basisgerät |
| Voltage type of UINT1 | DC |
Fieldbus interface
| Fieldbus interface | CC-Link V1.10 |
| Fieldbus device type | Slave |
| Perm. fieldbus station address | 1 ... 63d |
| Selectable transmission rates |
2,5 MBit/s
5 MBit/s 625 kbit/s 10 MBit/s 156 kbit/s |
| Connection fieldbus | 5-pol. Combicon-Steckverbinder |
| Galv. isolation fieldbus | ja |
Environmental data
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature | 0 |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard |
EN 60068-2-30
EN 60068-2-78 |
| Condensation permitted? | unzulässig |
| Perm. operating height ASL | 2000 m |
| EMC to standard ... | EN 61131-2 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 15g |
| Clearance & creepage dist. to | EN 61131-2 |
| Overvoltage category | II |
| Pollution degree clear.&creep. | 2 |
| Protection type standard | EN 60529 |
| Protection type, mounting | IP54 |
| Protection type, housing | IP20 |
| Terminal protection type | IP20 |
Potential separation
| Potential isolation 1 between | Feldbus und Modul |
| Type of potential isolation 1 | Funktionsisolierung |
Mechanical data
| Mounting position | waager. auf Hutschiene |
| DIN-rail dimensions | 35 x 7,5 EN 50022 |
| Housing material lower section | PC |
| Housing material front plate | PC |
| Housing material upper part | PC |
| Connection terminal |
Schraubklemme
Federkraftklemme |
| Flex. cond. c/s AWG info | 24 - 12 AWG |
| Height dimension | 101.4 |
| Width dimension | 22.5 |
| Depth dimension | 110.4 |
| Net weight | 90 |
| Gross weight | 110 |
Environment
| RoHS conformity | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242208 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC001423 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548069433 |
| Volume | 0.366 dm3 |
| Harmonized System Code | 85176200 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Obligatory accessories
Spring terminals PNOZ mmcxp, 1 pc.
783542
Spring-loaded terminals, for fieldbus modules on PNOZ mm0.xp, 1 set.
Spring terminals PNOZ mmcxp, 10 pcs.
783543
Spring-loaded terminals, for fieldbus modules on PNOZ mm0.xp, 10 sets.
Screw terminals PNOZ mmcxp, 1 pc.
793542
Plug-in screw terminal, fieldbus modules on PNOZ mm0.xp, 1 set.
Screw terminals PNOZ mmcxp, 10 pcs.
793543
Plug-in screw terminal, fieldbus modules on PNOZ mm0.xp, 10 sets.
Alternative
PNOZ m ES Profinet
772138
Configurable safe small controllers PNOZmulti 2, fieldbus module,
Profinet.
PNOZ m ES EtherCAT
772136
Configurable safe small controllers PNOZmulti 2, fieldbus module,
EtherCAT.
PNOZ m ES EtherNet/IP
772137
Configurable safe small controllers PNOZmulti 2, fieldbus module,
EtherNet/IP.
PNOZ m ES Profibus
772132
Configurable safe small controllers PNOZmulti 2, fieldbus module,
Profibus.
PNOZ m ES Powerlink
772119
Configurable safe small controllers PNOZmulti 2, fieldbus module,
POWERLINK.
Suitable for
PNOZ m B0
772100
Configurable safe small controllers PNOZmulti 2, base unit,
expandable, 20 safe digital inputs, 4 safe semiconductor outputs.
PNOZ m EF Multi Link
772120
Configurable safe small controllers PNOZmulti 2, expansion module
safe connection of 2 configurable safe small controllers
PNOZmulti 2.
PNOZ m B1
772101
Configurable safe small controllers PNOZmulti 2 base unit,
expandable, Ethernet interface with switch, USB 20 memory.
PNOZ m EF PDP Link
772121
Configurable safe small controllers PNOZmulti 2, expansion module,
safe decentralised I/O modules.
PNOZ m ES ETH
772130
Configurable safe small controllers PNOZmulti 2,
communication module, 2 Ethernet / Modbus TCP interfaces.
