Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8G000013","name":"PMC EZ302UDBBS7O042","price":"0.00","currency":"RUB","category":["A0800","A0800B0820","00107002277176","0010700227717680VG"]}
PMC EZ302UDBBS7O042
Product ID: 8G000013
GTIN: 4046548105438
EZ-Servo motors:
Mo = 1,68Nm; Io = 3,48A; UN = 400V; nN = 6000min-1; Jmot = 0,29kgcm2;
Encoder EQI 1131-E3 EnDat 3.0 multiturn; without brake;
Phase-out article
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
| Approval |
CE
UKCA |
Technical data
Environmental data
| Protection type, housing | IP56 |
Mechanical data
| Net weight | 2100 g |
| Gross weight | 3500 g |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27022602 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000034 |
| ETIM Reference Feature | EC001851 |
| UNSPSC 25 | 39121021 |
| GTIN | 4046548105438 |
| Volume | 0 dm3 |
| Harmonized System Code | 85015100 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |