Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"6K000002","name":"PSEN mlm 1 ba 2.1 switch","price":"258.96","currency":"EUR","category":["A0100","A0100B0120","00106002227174","0010600222717480VV"]}
Actual product may vary
PSEN mlm 1 ba 2.1 switch
Product ID: 6K000002
GTIN: 4046548105780
Safety switch, fully coded, for safety guard locking device PSENmlock
mini, application: small swing gates and sliding gates, as well as flapsand
covers, safe guard locking for personal protection, bistable
guard locking principle, 8-pin M12 male connector, single connection,
automatic reset
Item
Your Price
€258.96
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Safety switch, fully coded, for safety guard locking device PSENmlock mini, application: small swing gates and sliding gates, as well as flapsand covers, safe guard locking for personal protection, bistable guard locking principle, 8-pin M12 male connector, single connection, automatic reset
General data
| Approval |
UL Listed
CE UKCA FCC IC TÜV |
| Sensor principle | Transponder |
| Coding level to ISO 14119 | High |
| Classification to EN 60947-5-3 | PDDB |
| Transponder coding | fully coded |
| Reset type | Automatic reset |
| Suitable for series connection | no |
| unit type | Sensor |
Technical data
Electrical data
| Supply voltage (V) |
24
24 |
| Type of supply voltage U1 | DC |
| Type of power supply for U1 | SELV/PELV |
| Power consumption DC | 0.5 |
Inputs
| Number of inputs | 2 |
| DC voltage at input | 24 V DC |
| Potential isolation inputs | No |
Semiconductor outputs
| Number of OSSD outputs | 2 |
| Number of sig. outputs | 1 |
| Potential isolation S/C O | No |
| S/C output short circuit proof | Yes |
| Utilisation cat. to EN 60947-1 | DC-12 |
Environmental data
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature |
-10
60 |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard | EN 60068-2-78 |
| Humidity rating | 93 % r. h. at 40 °C |
| Perm. operating height ASL | 2000 m |
| EMC to standard ... |
EN 301489-1 V2.1.1
EN 55011: Class A EN 60947-5-3 EN 60947-5-2 |
| Vibration to standard ... | EN 60947-5-2 |
| Acc. shock to standard1 | 30g |
| Overvoltage category | II |
| Pollution degree clear.&creep. | 2 |
| Protection type, housing |
IP65
IP67 |
| UL enclosure type |
Mechanical data
| Escape release available | No |
| Max. vertical offset | |
| Max. ang. offset round X axis | |
| Max. ang. offset round Y axis | |
| Max. ang. offset round Z axis | |
| Max. offset closing direction | |
| Connection type | M12, 8-pin male |
| Max. cable length | 45 |
| Product material |
Galvanised steel
Plastic Stainless steel |
| Height dimension | 157.5 |
| Width dimension | 30.4 |
| Depth dimension | 30.4 |
| Net weight | 425 |
| Gross weight | 435 |
Transponder
| Operating frequency |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272603 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002593 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548105780 |
| Volume | 0 dm3 |
| Harmonized System Code | 85365019 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Optional accessories
PSEN cable axial M12 8-pole 3m
540319
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 3m
€26.63
PSEN cable axial M12 8-pole 5m
540320
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 5m
€31.95
PSEN cable axial M12 8-pole 10m
540321
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 10m
€43.48
PSEN cable axial M12 8-pole 30m
540326
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 30m
€88.37
PSEN cable M12-8sf, 20m
540333
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 20m
€63.78
PSEN mlm mounting set 1
6K000021
Installation set 1 (mounting bracket, mounting plate and screws)
for internal mounting, for PSENmlock mini matching 30 mm, 40 mm
or 45 mm standard profiles
€30.16
PSEN mlm covers set
6K000022
Cover set for PSENmlock mini, protective caps for mounting holes on the
safety switch and actuator
€5.20
