Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"630964","name":"PSEN op Protective Column 4-120/1","price":"416.1","currency":"EUR","category":["A0100","A0100B0130","00106002197040","0010600219704080GT"]}
Actual product may vary
PSEN op Protective Column 4-120/1
Product ID: 630964
GTIN: 4046548074819
Integral mirrors for body protection resolution including PSEN op
Protective Column with a length of 165 cm for a beam distance
of 400 mm. Number of mirrors: 4. As a possible accessory, the
fixed base unit "PSEN op Protective Base" can be fastened.
Item
Your Price
€416.10
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Integral mirrors for body protection resolution including PSEN op Protective Column with a length of 165 cm for a beam distance of 400 mm. Number of mirrors: 4. As a possible accessory, the fixed base unit "PSEN op Protective Base" can be fastened.
General data
| Approval | - |
Technical data
Mechanical data
| Housing material | Aluminium |
| Net weight | 13110 |
| Gross weight | 13800 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 0 not relevant |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27273791 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC003015 |
| UNSPSC 25 | 32131023 |
| GTIN | 4046548074819 |
| Volume | 0 dm3 |
| Harmonized System Code | 90319000 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Obligatory accessories
PSEN op Protective Base/1
630955
PSEN op Protective Base/1 consists of a base plate made of stainlesssteel
and 3 springs and corresponding attachment. Combined with "PSEN op
Protective Column" and the matching mounting brackets "PSEN opProtective
Bracket" a protection of light guards of deviating mirrors from
strong mechanical effects is achieved.
€55.05
