Replacement for a Trumpf PSS3056 component based on PNOZmulti 2 mounted
on base plate ready to plugin.
Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
- Home
- Small controllers PNOZmulti
- Small controllers PNOZmulti 2
- PNOZmulti 2 - Systems
-
Sensor technology (1018)
- Position monitoring devices (26)
- Safety switches (367)
- Safety switches with guard locking (261)
-
Safety light curtain (318)
-
PSENopt - Safety light curtains (194)
- Safety light barriers (3)
- Basic Type 2 light curtain, body protection (4)
- Basic Type 2 light curtain, hand protection (12)
- Basic Type 4 light curtain, body protection (8)
- Basic Type 4 light curtain, finger protection (12)
- Basic Type 4 light curtain, hand protection (12)
- Advanced Type 2 light curtain, hand protection (11)
- Advanced Type 4 light curtain, hand protection (11)
- Advanced Type 4 light curtain, finger protection (11)
- Slimline Type 2 light curtain, hand protection (8)
- Slimline Type 4 light curtain, finger protection (21)
- Slimline Type 4 light curtain, hand protection (8)
- Accessories PSENopt (73)
-
PSENopt II - Safety light curtains (111)
- Basic Type 3 light curtain, hand protection (12)
- Basic Type 3 light curtain, finger protection (12)
- Basic Type 4 light curtain, finger protection (12)
- Basic Type 4 light curtain, hand protection (12)
- Basic Type 3 light curtain, body protection (12)
- Basic Type 4 light curtain, body protection (12)
- Accessories PSENopt II (39)
- Photoelectric sensor (13)
- Education Systems (0)
-
PSENopt - Safety light curtains (194)
- Safe camera systems (16)
- Safe radar systems (9)
- Safety Laser Scanner (21)
- Relay modules (396)
- Small controllers PNOZmulti (213)
- Controller (249)
- Drive technology (50)
- Networks (8)
-
Operating and monitoring (247)
- Control and signal devices (227)
- Operator terminals (20)
- Software (13)
- Connection technology and education systems (325)
- MYZEL (15)
Filter by
Approval
Type of supply voltage U1
- DC (2)
Supply voltage (V)
- 24.0 - 24.0 (2)
Ambient temperature
Protection type, housing
Depth dimension (mm)
Height dimension (mm)
Width dimension (mm)
PNOZmulti 2 - Systems
The small controller PNOZmulti 2 consists of a base module with expansion modules. The software tool PNOZmulti Configurator is used to create the user program. Simply illustrated, graphical programming possible through the training system.
Find out more
4 Products found
Maximum number of comparison products reached or the product is already in the comparison list
Close
Pilz Education System, operator terminal inscription: English,
additional documents: English and German
On request
Available soon
Available ex-stock
On request
Configurable safe small controllers PNOZmulti 2, basis set 2
consisting of: 1x 772101 PNOZ m B1 (incl. 779213 USB Memory 512 MB), 1x
751016 PNOZ Set4 Spring Terminals, 2x 772142 PNOZ m EF 8DI4DO, 2x 751004
PNOZ s Set spring loaded terminals 22.5 mm, 1x 772140 PNOZ m EF 16DI, 1x
751004 PNOZ s Set spring loaded terminals 22.5 mm.
On request
Available soon
Available ex-stock
On request
Base Set 3 contains:
1x 772101 PNOZ m B1 (Incl. 779213 USB USB Memory 512MB)
1x 751016 PNOZ s Set4 spring terminals
5x 772142 PNOZ m EF 8DI4DO
5x 751004 PNOZ s Set spring loaded terminals 22,5mm
On request
Available soon
Available ex-stock
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer