Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"570820","name":"PSEN sg2c-5LPLLC unit","price":"867.74","currency":"EUR","category":["A0100","A0100B0120","00106002227048","0010600222704880J7"]}

Actual product may vary
PSEN sg2c-5LPLLC unit
Product ID: 570820
Safety gate system 2. generation, safe interlock with
safe guard locking, in accordance with EN 6094753, for applications up
to
PL e. Consisting of 5 elements: 1. Illuminated pushbutton
for activati... More
Your Price
€867.74
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Safety gate system 2. generation, safe interlock with safe guard locking, in accordance with EN 6094753, for applications up to PL e. Consisting of 5 elements: 1. Illuminated pushbutton for activating the safety gate, 2. Pushbutton for access and release of the safety gate, 3. Illuminated pushbutton, 4. Illuminated pushbutton, 5. Blind cover. Scope of supply: Sensing device with pushbuttons including coloured caps and escape release bar as well as actuator for right or left-hinged doors.
General data
Approval |
CE
UKCA cULus Listed FCC TÜV |
Sensor principle | Transponder |
Coding level to ISO 14119 | Low |
Transponder coding | coded |
Suitable for series connection | yes |
unit type | Unit |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Power consumption DC | 2 |
Inputs
Number of inputs | 2 |
U input to EN 61131-2 Type 2 | 24 V DC |
Semiconductor outputs
Number of OSSD outputs | 2 |
Number of sig. outputs | 2 |
S/C output short circuit proof | Yes |
Button
Contact material button | AgNi |
Switch cap. button to standard | EN 60947-5-1 |
Environmental data
Ambient temperature standard | EN 60068-2-14 |
Ambient temperature | -20 - 55 °C |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard | EN 60068-2-78 |
Humidity rating | 93 % r. h. at 40 °C |
EMC to standard ... |
EN 55011: Class A
EN 61000-4-8 EN 61000-4-4 EN 61000-4-5 EN 61000-4-6 EN 61000-4-2 EN 61000-4-3 |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 30g |
Overvoltage category | III |
Pollution degree clear.&creep. | 3 |
Protection type, housing | IP54 |
UL enclosure type | type 1 |
Switching distances
Change op. dist. temp.change | +-0.01mm/°C |
Mechanical data
Escape release available | Yes |
Holding force, closing movemen | 1000 |
Holding force pan direction | 2000 |
Max. vertical offset | +/-2.5 mm |
Max. angular offset | +/-1.5 deg |
Type 1 actuator | PSEN sg2 actuator |
Connection type | Pluggable spring terminal |
Cable lines | LiYY 24 x 0.5 mm2 |
Housing material upper part | Plastic |
Material actuator | Stainless steel |
Height dimension | 555 mm |
Width dimension | 200 mm |
Depth dimension | 108 mm |
Net weight | 2670 g |
Gross weight | 3050 g |
Transponder
Operating frequency | 122 kHz - 128 kHz |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | yes |
RoHS except.s acc. to direct. |
7a
6c 7c I |
REACh compliance | contains min. 1 SVHC-substance |
REACh included substances |
Lead
Lead oxide |
%-part of the pollutant | > 0,1% |
CAS No. |
7439-92-1
1317-36-8 |
SCIP entry available | yes |
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272603 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC002593 |
UNSPSC 25 | 39122205 |
GTIN | 4046548079951 |
Volume | 0 dm3 |
Harmonized System Code | 85365019 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |
Optional accessories

€7.51

PSEN sg2c Set spring loaded terminals
570777
Safety gate system 2. generation, accessories: Connector set
spring-loaded type with union nut and strain relief for
cable screw connection. (Spare part).
€29.98

PSEN sg2 cover 2pieces
570773
Safety gate system 2. generation, accessories: Cover
bolt mechanics, yellow, PE 2 pieces (spare).
€26.19