Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"C1000081","name":"Adapter/GB/M12-8SMX/M12-5SFX/M12-5SMX/PT","price":"0.00","currency":"EUR","category":["A0111","A0111B0248","00111002487169","0011100248716980UK"]}
Actual product may vary
Adapter/GB/M12-8SMX/M12-5SFX/M12-5SMX/PT
Product ID: C1000081
GTIN: 4046548110173
Adapter for using the PITgatebox IOLS without further series connection
of Pilz sensors, 8-pin M12 male connector, straight, A-coded and 5-pin
M12 female connector, straight, A-coded to 5-pin M12 male connector,
straight, A-coded, cable length: 0.15 m
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Adapter for using the PITgatebox IOLS without further series connection of Pilz sensors, 8-pin M12 male connector, straight, A-coded and 5-pin M12 female connector, straight, A-coded to 5-pin M12 male connector, straight, A-coded, cable length: 0.15 m
General data
| Approval | CE |
Technical data
Electrical data
| Rated current | 2 |
| Typ. conductor resistance K1 | |
| Typ. conductor resistance K1 | 87.5 Ohm/km |
Environmental data
| Ambient temperature |
-40
80 |
| Pollution degree clear.&creep. | 3 |
Mechanical data
| Connector type 1 | 8-pin M12 male connector |
| Shape of connector type 1 | straight |
| Coding of M12 connector 1 | A coded |
| Connector type 2 | 5-pin M12 female connector |
| Shape of connector type 2 | straight |
| Coding of M12 connector 2 | A coded |
| Connector type 3 | 5-pin M12 male connector |
| Shape of connector type 3 | straight |
| Coding of M12 connector 3 | A coded |
| Matl threaded ring conn 1 | Zn, nickel-plated |
| Matl threaded ring conn 2 | Zn, nickel-plated |
| Material threaded ring conn 3 | Zn, nickel-plated |
| Housing material connector 3 | TPU |
| Contact surfaces material 1 | CuZn, gold-plated |
| Contact surfaces material 2 | |
| Contact surfaces material 3 | |
| Seal material | FKM |
| Cable material K1 | Cu |
| Cable material K2 | Cu |
| Insulation material cable K1 | PP (9Y) |
| Insulation material cable K2 | PP (9Y) |
| Length cable | 0.15 |
| Colour cable insulation 1 | Signal yellow RAL1003 |
| Colour cable insulation 2 | Black |
| Material of cable insulation 1 | PUR |
| Material of cable insulation 2 | PUR |
| Trailing capability of cable 1 | no |
| Bend radius constant motion K2 | |
| Max. outside diameter cable K1 |
5.1
5.1 |
| Conductor cross section |
0.25
0.25 |
| Cable cross section AWG K1 | 24 |
| Cable cross section AWG K2 | 24 |
| Shielding K1 | no |
| Shielding K2 | No |
| Number of conductors | 4 |
| Approvals for cable K1 | UL AWM-Style 20233 |
| Approvals for cable K2 | UL AWM-Style 20549 |
| Approvals for connector 1 | UL |
| Approvals for connector 2 | UL |
| Approvals for connector 3 | UL |
| Halogen-free | yes |
| Oil resistance | resistant |
| Flame resistance | FT2 |
| Torque interlocking screw | |
| Net weight | 44 |
| Gross weight | 48 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27440106 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002925 |
| UNSPSC 25 | 26121603 |
| GTIN | 4046548110173 |
| Volume | 0 dm3 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
