Phase-out article
Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
PMCtendo DD4.03/117/230-480V
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
3 A; Imax (5 s) = 6 A; Power consumption in S1 mode: 2 kVA Integral
brake resistor incl. PROFIBUS-DP Interface card for data exchange -
Support of the drive profile PROFIBUS with PROFIdrive - Baud rates
187.5 kBaud to 12 MBaud.
On request
PMCtendo DD5.01/000/0/0/0/208-480VAC
Phase-out article
Servo amplifiers Technical data at 3 x 400 V AC: Continuous output
current:
1.5 A; Imax (5 s) = 4.5 A; Power consumption in S1 mode: 1.2 kVA
Integral brake resistor
On request
PMCtendo DD5.06/000/0/0/0/208-480VAC
Phase-out article
Servo amplifiers Technical data at 3 x 400 V AC: Continuous output
current:
6 A; Imax (5 s) = 12 A; Power consumption in S1 mode: 5 kVA Integral
brake resistor
On request
PMCtendo DD5.10/000/0/0/0/110-230VAC
Phase-out article
Servo amplifiers Technical data at 3 x 230 V AC: Continuous output
current:
10 A; Imax (5 s) = 20 A; Power consumption in S1 mode: 4 kVA Integral
brake resistor
On request
PMCprotego D.06/000/0/0/2/208-480VAC
Phase-out article
Servo amplifier, continuous output current at 3 x 400 V AC: 6 A,
peak output current for 2 s: 18 A, peak output current for 5 s: 12 A,
power consumption at S1 operation: 4.5 kVA, integrated brake resistor.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
On request
PMCprotego D.03/000/0/0/2/208-480VAC
Phase-out article
Servo amplifier, continuous output current at 3 x 400 V AC: 3 A,
peak output current for 2 s: 9 A, peak output current for 5 s: 6 A,
power consumption at S1 operation: 2.2 kVA, integrated brake resistor.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
On request
PMCprotego D.12/000/0/0/2/208-480VAC
Phase-out article
Servo amplifier, continuous output current at 3 x 400 V AC: 12 A,
peak output current for 2 s: 24 A, peak output current for 5 s: 24 A,
power consumption at S1 operation: 9 kVA, integrated brake resistor.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
On request
PMCprotego D.24/000/0/0/2/208-480VAC
Phase-out article
Technical data at 3 x 400 V AC: Continuous output current: 24 A; Imax
(5 s) = 48 A; Power consumption in S1 mode: 18 kVA Integral brake
resistor.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCtendo DD4.06/167/230-480V
Phase-out article
Technical data at 3 x 400 V AC: Continuous output current: 6 A, Imax
(5 s) = 12A Power consumption in S1 mode: 4 kVA Integral brake
resistor incl. relay AS (restart interlock) incl. PROFIBUS-DP
Interface card for data exchange - Support of the drive profile
PROFIBUS with PROFIdrive - Baud rates 187.5 kBaud to 12 MBaud.
On request
PMCprotego D.01/200/0/0/2/208-480VAC
Phase-out article
Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax
(2 s) = 4.5 A; Imax (5 s) = 3.0 A; Power consumption in S1 mode: 1.1
kVA Integral brake resistor Further hardware options: Expansion card
PROFIBUS-DP slave.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCprotego D.01/010/0/0/2/208-480VAC
Phase-out article
Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax
(2 s) = 4.5 A; Imax (5 s) = 3.0 A; Power consumption in S1 mode: 1.1
kVA Integral brake resistor Further hardware options: Expansion card
PosI/O.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCprotego D.06/010/0/0/2/208-480VAC
Phase-out article
Technical data at 3 x 400 V AC: Continuous output current: 6 A; Imax
(2 s) = 18 A; Imax (5 s) = 12 A; Power consumption in S1 mode: 4.5 kVA
Integral brake resistor Further hardware options: Expansion card
PosI/O.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCprotego D.24/000/0/P/2/208-480VAC
Phase-out article
Base device with increased peak output current Technical data at 3 x
400 V AC: Continuous output current: 24 A; Imax (2 s) = 72 A; Imax (5
s) = 48 A; Power consumption in S1 mode: 18 kVA Integral brake
resistor.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCtendo SZ.44/0/2/2/7/K/H/60/00
Phase-out article
Mo = 8.40 Nm; Io = 9.78 A; UN = 400 V; nN = 6000 min-1;
Jmot = 2.98 kgcm2; Encoder EQN 1135 EnDat2.2 multiturn; without brake.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCtendo DD4.10/122/230-480V
Phase-out article
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
10 A; Imax (5 s) = 20 A; Power consumption in S1 mode: 7 kVA Integral
brake resistor incl. D1 - I/O expansion card with 14 inputs /8 outputs;
24 V; PNP; incl. mating connector.
On request
PMCtendo DD4.01/122/230-480V
Phase-out article
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
1.5 A; Imax (5 s) = 3.0 A; Power consumption in S1 mode: 1.0 kVA
Integral brake resistor incl. D1 - I/O expansion card with 14 inputs
/8 outputs; 24 V; PNP; incl. mating connector.
On request
PMCtendo DD4.06/117/230-480V
Phase-out article
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
6 A; Imax (5 s) = 12 A; Power consumption in S1 mode: 4 kVA Integral
brake resistor incl. PROFIBUS-DP Interface card for data exchange -
Support of the drive profile PROFIBUS with PROFIdrive - Baud rates
187.5 kBaud to 12 MBaud.
On request
PMCtendo DD4.03/122/230-480V
Phase-out article
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
3 A; Imax (5 s) = 6 A; Power consumption in S1 mode: 2 kVA Integral
brake resistor incl. D1 - I/O expansion card with 14 inputs/8 outputs;
24 V; PNP; incl. mating connector.
On request
PMC SI6A062 terminal set (Z/U/Y/X)
Phase-out article
Terminal set for drive controllers SI6A062Z, SI6A062U, SI6A062Y,
SI6A062X
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMC SI6A262R/EC 2x 25A
Phase-out article
Multi-axis PMC SI6 drive controller
Technical data at 3 x 400 V AC:
Nominal output current: 2x 25 A @ 4kHz / 2x 20 A @ 8kHz.
Imax: 210% for 2s / 250% for 2s.
Apparent power: 2x 17.3 KVA.
Without brake resistor.
Option:
Safety module SR6 (STO using terminals) and EtherCat.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer