text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PMCprimo DriveP.CAN-PROFI-Adapter 48-72

Product ID: 680043
Fieldbus junction box for PMCprimo DriveP (size 48 A and 72 A) Interfaces: CANbus, RS 232 and PROFIBUS with termination switch and RJ45 cable to connect the fieldbus junction box to the PMCprimo C.

Item

Available soon

Save basket

Create a new order or get an individual offer

Select intended use

 
Ambient temperature 0 - 40  °C
Net weight 110  g
Gross weight 130  g
 
REACh compliance contains min. 1 SVHC-substance  
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27242009  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000024  
ETIM Reference Feature EC002584  
UNSPSC 25 39122331  
GTIN 4046548069730  
Volume 0.240  dm3
Harmonized System Code 85176200  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1