Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB 24 V DC, width:
17.5 mm, plug-in screw terminals, contact block f ...
€158.27
PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB 24 V DC, width:
17.5 mm, plug-in spring-loaded terminals, contact ...
€158.27
PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB = 24 V DC, width:
17.5 mm, plug-in spring-loaded terminals, expan ...
€213.38
PNOZsigma contact expansion, cascadable, outputs: 3 N/O, UB = 24
V DC, width: 17.5 mm, plug-in screw terminals, expansio ...
€151.47
PNOZsigma contact expansion, cascadable, outputs: 3 N/O, UB = 24 V DCwidth
17.5 mm, plug-in spring-loaded terminal, cont ...
€151.47
PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB 24 V DC, width:
17.5 mm, plug-in screw terminals, contact block f ...
€165.20
PNOZsigma contact expansion, outputs: 4 N/O, UB
24 V DC, width 17.5 mm, plug-in spring-loaded terminals, contact blockfo ...
€165.20
PNOZsigma contact expansion, outputs: 2 N/O, 1 SC, UB 24 V DC, width
12.5 mm, plug-in screw terminals, contact block for ...
€137.71
PNOZsigma contact expansion, outputs: 2 N/O, 1 SC, UB = 24 V DC, width:
12.5 mm, plug-in spring-loaded terminals, expans ...
€137.71
PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB 24 V DC,
switching load: 12 A DC1, width: 45 mm plug-in screw ter ...
€261.30
PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB = 24 V DC,
switching load: 12 A DC1, width: 45 mm, plug-in spring ...
€261.30
PNOZsigma contact expansion, outputs: 8 N/O, 1 N/C, UB 24 V DC, width:45
mm, plug-in screw terminals, contact block for ...
€261.30
PNOZsigma contact expansion, outputs: 8 N/O, 1 N/C, UB = 24 V DC, width:
45 mm, plug-in spring-loaded terminals, contact ...
€261.30
PNOZsigma contact expansion, outputs: 2 SC safety outputs 1
standard SC output, UB = 24 V DC, width: 22.5 mm plug-in
spr ...
€190.84
PNOZsigma, 2x relay expansion module for connection to PNOZ s30,
PNOZ mm0.1p and PNOZ mm0.2p, 2 separate controls for ea ...
€246.21
PNOZsigma, 2x relay expansion module for connection to PNOZ s30,
PNOZ mm0.1p and PNOZ mm0.2p, 2 separate controls for ea ...
€246.21
PNOZsigma contact expansion, outputs: 2 SC safety outputs 1
standard SC output, UB = 24 V DC, width: 22.5 mm plug-in
scr ...
€190.84
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer