Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"400539","name":"PIT es9u","price":"18.66","currency":"EUR","category":["A0600","A0600B0600","00104002147028","0010400214702880IR"]}
Actual product may vary
PIT es9u
Product ID: 400539
PITestop, part of PIT es Set9u-7, 400457.
Your Price
€18.66
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
EAC (Eurasian) |
Technical data
Environmental data
Ambient temperature | -30 - 70 °C |
Protection type, housing | IP65 |
Mechanical data
Mounting position | any |
Height dimension | 60 mm |
Width dimension | 32 mm |
Net weight | 30 g |
Gross weight | 43 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371244 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC002034 |
UNSPSC 25 | 46171620 |
GTIN | 4046548074772 |
Volume | 0 dm3 |
Harmonized System Code | 85365080 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |