text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
61 Products found
ZUZ-S 42/48/120/240VAC 2c/o
827110
Voltage monitoring relay, to monitor 1-phase supplies is used as a threshold value element, monitoring device and contro ...

€193.28
S1UM 24VDC UM 0.1-500VAC/DC UP
827225
Voltage monitoring relay, to monitor min. and max. voltage values, 12 measuring ranges 0.1 - 500 V AC/DC selectable, 0.4 ...

€213.61
S1UM 24VAC/DC UM 0.1-500VAC/DC
827220
Voltage monitoring relay, to monitor min. and max. voltage values, 12 measuring ranges 0.1 - 500 V AC/DC selectable, 0.4 ...

€190.16
S1IM 230-240VAC IM 0.01-15 A
828050
Voltage monitoring relay, to monitor max. current values, 12 measuring ranges 0.01 - 15 A selectable, 0, 40 - 400 Hz, wi ...

€202.81
S1UM 42-48VAC UM 0.1-500VAC/DC UP
827245
Voltage monitoring relay, to monitor min. and max. voltage values, 12 measuring ranges 0.1 - 500 V AC/DC selectable, 0.4 ...

€192.04
S1UM 42-48VAC UM 0.1-500VAC/DC
827240
Voltage monitoring relay, to monitor min. and max. voltage values, 12 measuring ranges 0.1 - 500 V AC/DC selectable, 0.4 ...

€190.16
S1IM 24VDC IM 0.01-15 A
828010
Voltage monitoring relay, to monitor max. current values, 12 measuring ranges 0.01 - 15 A selectable, 0, 40 - 400 Hz, wi ...

€202.81
S1UM 110-130VAC UM 0.1-500VAC/DC
827250
Voltage monitoring relay, to monitor min. and max. voltage values, 12 measuring ranges 0.1 - 500 V AC/DC selectable, 0.4 ...

€190.16
PFU6 24V-240VAC/DC UM 0-690VAC/DC
841000
Fault voltage monitoring of welding transformers to VDE 0545, 6 measurement input circuits 0 - 690 V AC/DC, 50 Hz - 1 kH ...

€761.08
S1WP 18A 24VDC UM 0-415VAC/DC
890120
True power monitoring suitable for 1- and 3-phase supplies for frequency-controlled motors, 9 measuring ranges 0 - 1000 ...

€329.81
S1WP 9A 110-230VAC/DC UM 0-550VACDC Ts=0
890071
True power monitoring suitable for 1- and 3-phase supplies for frequency-controlled motors, 9 measuring ranges 0 - 1000 ...

€329.81
S1WP 18A 110-230VAC/DC UM 0-415VAC/DC
890160
True power monitoring suitable for 1- and 3-phase supplies for frequency-controlled motors, 9 measuring ranges 0 - 1000 ...

€329.81
S1EN  50KOhm 24-240VAC/DC
884100
Earth fault monitoring relay provides protection against insulationfaults (50 kOhm) in galvanically isolated DC and AC v ...

€462.73
S1WP 9A 110-230VAC/DC UM 0-550VAC/DC
890070
True power monitoring suitable for 1- and 3-phase supplies for frequency-controlled motors, 9 measuring ranges 0 - 1000 ...

€329.81
S1SW P 24-240VACDC UM 0-690VAC/DC
407710
Standstill monitoring relay for monitoring DC and three-phase motors, 2 C/O contacts, plug-in terminals of screw type, w ...

€367.63
ZUZ 24VDC 24/110/230VAC 2c/o
827100
Voltage monitoring relay, to monitor 1-phase supplies is used as a threshold value element, monitoring device and contro ...

€193.28
S3UM 24VDC UM 400/440VAC H40
837271
Voltage monitoring relay, to monitor overvoltage and undervoltage values, and the phase sequence in 3-phase supplies, 40 ...

€340.90
S1UM 230-240VAC UM 0.1-500VAC/DC
827260
Voltage monitoring relay, to monitor min. and max. voltage values, 12 measuring ranges 0.1 - 500 V AC/DC selectable, 0.4 ...

€190.16
S1UM 230-240VAC UM 0.1-500VAC/DC UP
827265
Voltage monitoring relay, to monitor min. and max. voltage values, 12 measuring ranges 0.1 - 500 V AC/DC selectable, 0.4 ...

€192.04
S1IM 24VDC IM 0.01-15 A UP
828035
Current monitoring relay of max. current values, any polarity of measuring inputs, 12 measuring ranges 0.01 - 50 Aselect ...

€225.81
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use