text.skipToContent text.skipToNavigation
Fermer 

Vous êtes sur le site international de Pilz



Veuillez sélectionner une langue ou passer à un pays
Sélectionnez votre pays pour accéder aux contenus nationaux
6 produits trouvés
PSSu H PLC2 FS SN SD
312077
GTIN: 4046548088052
PSSu, head module with increased performance, control system PSSu PLC, failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN, Modbus/TCP, Raw UDP, Raw TCP, EtherNet/IP adapter, PROFINET IO DEVICE, SD card not included.

Sur demande
PSSu H PLC2 FS SN SD-T
314077
GTIN: 4046548088069
PSSu, head module with increased performance, control system PSSu PLC, failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN, Modbus/TCP, Raw UDP, Raw TCP, EtherNet/IP adapter, PROFINET IO DEVICE, no SD card included, for increased environmental requirements.

Sur demande
PSSu H PLC1 FS SN SD M12-R
315071
GTIN: 4046548088267
PSSu, head module, control system PSSu PLC, failsafe and standard, PL e, SIL CL 3, 2 M12 female connector 4-pin D-coded, SafetyNET p RTFN, Modbus/TCP, Raw UDP, Raw TCP, EtherNet/IP adapter, PROFINET IO DEVICE, SD card, M12 female connector, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

Sur demande
PSSu H PLC1 FS SN SD-R
315070
GTIN: 4046548067743
PSSu, head module, control system PSSu PLC, failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN, Modbus/TCP, Raw UDP, Raw TCP, EtherNet/IP adapter, PROFINET IO DEVICE, SD card, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

Sur demande
PSS u2 P12 F/S -R
329220
GTIN: 4046548111446
Head module for PSS u2 in the automation system PSS 4000, decentralisedI/O module with preprocessing of I/O signals, failsafe and standard, 2 RJ45 socket connectors, SafetyNET p, slot for microSD card, for increased environmental requirements and railway applications

Sur demande
PSS u2 P42 F/S -R
329230
GTIN: 4046548097108
Head module for PSS u2 in the automation system PSS 4000, PLC in accordance with IEC 61131, failsafe and standard, 2 RJ45 socket connector, SafetyNET p, Modbus/TCP, Raw UDP, Raw TCP, slot for microSD card, for increased environmental requirements and railway applications.

Sur demande

Enregistrer le panier

Créez une nouvelle commande ou créez vous-même une offre personnalisée.

Sélectionnez l'utilisation prévue