Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"570499","name":"PSEN screw set bracket sliding door","price":"0.00","currency":"JPY","category":["A0100","A0100B0120","00106002227123","0010600222712380OS"]}
Actual product may vary
PSEN screw set bracket sliding door
Product ID: 570499
GTIN: 4046548088625
Screw set for installing the PSENmlock actuator at the handle unit and
sliding gates, package content = 2 Allen screws M5x16, 1
safety screw with one-way slot M5x16
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27273701 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC002024 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548088625 |
| Volume | 0 dm3 |
| Harmonized System Code | 85389099 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
