text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
8 Products found
PSEN op4B-2-050/1
630800
Safety light guard, Type 4, PL e, body protection, protected fieldheight 500 mm, muting function, supply voltage 24 V, c ...

On request
PSEN op4B-4-090/1
630802
Safety light guard, Type 4, PL e, body protection, protected fieldheight 900 mm, muting function, supply voltage 24 V, c ...

On request
PSEN op4B-4-120/1
630803
Safety light guard, Type 4, PL e, body protection, protected fieldheight 1200 mm, muting function, supply voltage 24 V, ...

On request
PSEN op4B-L-050/1
630808
Set from light guard (Type 4, PL e, body protection), bracket and mutingarm L-type in accordance with DIN EN 61496, Type ...

On request
PSEN op4B-3-080/1
630801
Safety light guard, Type 4, PL e, body protection, protected fieldheight 800 mm, muting function, supply voltage 24 V, c ...

On request
PSEN op4B-T-050/1
630810
Set from light guard (Type 4, PL e, body protection), bracket and mutingarm T-type in accordance with DIN EN 61496, Type ...

On request
PSEN op4B-T-080/1
630811
Set from light guard (Type 4, PL e, body protection), bracket and mutingarm T-type in accordance with DIN EN 61496, Type ...

On request
PSEN op4B-L-080/1
630809
Set from light guard (Type 4, PL e, body protection), bracket and mutingarm L-type in accordance with DIN EN 61496, Type ...

On request

Save basket

Create a new order or get an individual offer

Select intended use