text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
17 Products found
PES actuator board op-conveyor en
6S000002
GTIN: 4046548094343
Pilz Education System, modular training system, operator terminalactuator technology conveyor, machine model with optoelectronic protective device, operator terminal labelling in English, accompanying documents inEnglish and German.

On request
CABLE/M12/CLIP
C1000079
Manipulation protection for plug-in connector and protection againstunintended disconnection, for single use, 4 pieces for securing 4 M12 plug-in connectors

On request
CABLE/M8/CLIP
C1000080
Manipulation protection for plug-in connector and protection againstunintended disconnection, for single use, 4 pieces for securing 4 M8 plug-in connectors

On request
PES logic board pnozs en
2S000002
GTIN: 4046548094305
Pilz Education System, modular training system, operator terminal logic PNOZsigma, with safety relays, operator terminal labelling in English, accompanying documents in English and German.

On request
PES logic board pnozm en
3S000002
GTIN: 4046548094312
Pilz Education System, operator terminal inscription: English, additional documents: English and German

On request
PES actuator board ec en
1S000009
GTIN: 4046548094336
Pilz Education System, modular training system, operator terminalactuator technology contactor, with auxiliary contactors 24 V DC, operator terminallabelling in English, accompanying documents in English and German.

On request
PES test lead 4mm-bk
1S000003
GTIN: 4046548090864
Pilz Education System, modular training system, highly flexible connection cable, length 1 m, connection 4 mm, black.

On request
PES test lead 4mm-rd
1S000004
GTIN: 4046548090871
Pilz Education System, modular training system, highly flexible connection cable, length 1 m, connection 4 mm, red.

On request
PES test lead 4mm p-bu
1S000008
GTIN: 4046548090918
Pilz Education System, modular training system, highly flexible connection cable, with insulated safety connectors, length 1 m, connection 4 mm, blue.

On request
PES test lead 4mm p-rd
1S000007
GTIN: 4046548090901
Pilz Education System, modular training system, highly flexible connection cable, with insulated safety connectors, length 1 m ,connection 4 mm, red.

On request
PES test lead 4mm p-bk
1S000006
GTIN: 4046548090895
Pilz Education System, modular training system, highly flexible connection cable, with insulated safety connectors, length 1 m, connection 4 mm, black.

On request
PES test lead 4mm-bu
1S000005
GTIN: 4046548090888
Pilz Education System, modular training system, highly flexible connection cable, length 1 m, connection 4 mm, blue.

On request
PES sensor board enable en
G9000005
GTIN: 4046548094176
Pilz Education System, modular training system, operator terminal sensortechnology II, with PITestop, PSENcode and PITenable, operator terminal labellingin English, accompanying documents in English and German.

On request
PES operator board pmi en
5S000002
GTIN: 4046548094190
Pilz Education System, modular training system, operator terminalOperating and Monitoring, with PMIvisu, PITm4SEU and PITreader, operator terminal labelling, English-language, accompanying documents inEnglish and German.

On request
PES sensor board enable-motor en
G9000006
GTIN: 4046548094183
Pilz Education System, modular training system, operator terminal sensor technology III, with PITestop, PSENcode and PITjog, withproximity switches for speed monitoring of the DC motor, terminal labelling in English, accompanying documents in English and German.

On request
PES sensor board js en
G9000004
GTIN: 4046548094169
Pilz Education System, modular training system, operator terminal sensortechnology I, with PITestop, PSENcode and PITjog, operator terminal labelling inEnglish, accompanying documents in English and German.

On request
PES actuator board work piece-spare part
6S000003
GTIN: 4046548100303
Pilz Education System, modular training system, spare for operator terminal actuator technology.

On request

Save basket

Create a new order or get an individual offer

Select intended use