Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
PMCtendo DD4 spare part BGR connectors
Phase-out article
consisting of: Connector X3, X4, X7, X8 Connector 0A, 0B.
On request
PMCtendo DD4 motor connector kit
Phase-out article
Connector kit "X9", for device sizes up to 20 A.
On request
PMCtendo DD4 D1 I/O-Karte
Phase-out article
Expansion card with 14 inputs and 8 outputs can be used in PMCtendo
DD4 & PMCtendo DD5 & PMCprotego.
On request
PMCtendo DD4 Profibus card
Phase-out article
Expansion card PROFIBUS-DP slave 187.5 KBaud - 12 Mbaud, only for
PMCtendo-DD4 Note: Operating the PROFIBUS card is not possible with
controller firmware version 5.16.
On request
PMC Expansion Card Profibus DP Slave
Phase-out article
Card can be used in PMCtendo DD5 & PMCprotego.
On request
Brake resistor 300W/91R/T/U
Phase-out article
suitable for the PMCtendo-DD5/480VAC Type: FZECQU 200x65-91
Performance at 40° C/100 % ED: 300 W Resistance value: 91 OHM
Temperature switch 180° C: Signal contact 2A/24 V DC (DC11) UL version.
On request
Brake resistor 600W/66R/T/U
Phase-out article
suitable for the PMCtendo-DD5/230VAC Type: FZECQU 400x65-66
Performance at 40° C/100 % ED: 600 W Resistance value: 66 OHM
Temperature switch 180° C: Signal contact 2A/24 V DC (DC11) UL version.
On request
Brake resistor 600W/91R/T/U
Phase-out article
suitable for the PMCtendo-DD5/400VAC Type: FZECQU 400x65-91
Performance at 40° C/100 % ED: 600 W Resistance value: 91 OHM
Temperature switch 180° C: Signal contact 2A/24 V DC (DC11) UL version.
On request
suitable for PMCtendo-DD4/70A and PMCprotego D/72 Type: FZZCQU
500x65-10 Performance at 40° C/100 % ED: 1600 W Resistance value: 10
OHM Temperature switch 180° C: Signal contact 2A/24 V DC (DC11) UL
version.
On request
Rated current: 100 A Typ. power dissipation: 24 W Protection class:
IP20 Connection type: Terminals.
On request
suitable for PMCtendo-DD4/40A and PMCprotego D/48 Type: FZZCQU
500x65-15 Performance at 40° C/100 % ED: 1600 W Resistance value: 15
OHM Temperature switch 180° C: Signal contact 2A/24 V DC (DC11) UL
version.
On request
Brake resistor 300W/66R/T/U
Phase-out article
suitable for the PMCtendo-DD5/230VAC Type: FZECQU 200x65-66
Performance at 40° C/100 % ED: 300 W Resistance value: 66 OHM
Temperature switch 180° C: Signal contact 2A/24 V DC (DC11) UL version.
On request
PMCtendo DD4.CAN-Adapter Slot version
Phase-out article
Use in PMCtendo DD4 and DD5 Interfaces: CAN-in, CAN-out, RS232 with
termination and monitoring voltage switch.
On request
Rated current: 42 A Typ. power dissipation: 15 W Protection class:
IP20 Connection type: Terminals.
On request
Mains filter Rated current: 7 A, power dissipation typ.: 4 W
Protection class: IP20, connection type: Terminals.
On request
Mains filter Rated current: 30 A, power dissipation typ.: 12 W
Protection class: IP20, connection type: Terminals.
On request
Mains filter Rated current: 16 A, power dissipation typ.: 8 W
Protection class: IP20, connection type: Terminals.
On request
PMCtendo DD5/400 spare part plug + X9
Phase-out article
suitable for the device series PMCtendo DD5/230-480V consisting of:
Connector X3, X4 Connector X0, X8, X9.
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer