text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
24 Products found
PSEN mlm 1 ba 2.1 unit a
6K000010
GTIN: 4046548105872
Safety guard locking device PSENmlock mini, fully coded, with safety switch and actuator a (side mounting, external attachment), application: small swing gates and sliding gates, as well as flaps andcovers, safe guard locking for personal protection, bistable guard lockingprinciple, 8- pin M12 male connector, single connection, automatic reset

On request
PSEN mlm 1 ba 1.1 switch
6K000001
GTIN: 4046548105773
Safety switch, coded, for safety guard locking device PSENmlock mini, application: small swing gates and sliding gates, as well as flaps andcovers, safe guard locking for personal protection, bistable guard lockingprinciple, 8-pin M12 male connector, single connection, automatic reset

On request
PSEN mlm 1 ba 2.2 switch
6K000003
GTIN: 4046548105797
Safety switch, uniquely coded, for safety guard locking device PSENmlock mini, application: small swing gates and sliding gates, as well as flapsand covers, safe guard locking for personal protection, bistable guard locking principle, 8-pin M12 male connector, single connection, automatic reset

On request
PSEN mlm 1 sa 2.1 switch
6K000005
GTIN: 4046548105919
Safety switch, fully coded, for safety guard locking device PSENmlock mini, application: small swing gates and sliding gates, as well as flapsand covers, safe guard locking for personal protection, bistable guard locking principle, 12-pin M12 male connector, series connection, automatic reset

On request
PSEN mlm 1 sa 2.2 switch
6K000006
GTIN: 4046548105926
Safety switch, uniquely coded, for safety guard locking device PSENmlock mini, application: small swing gates and sliding gates, as well as flapsand covers, safe guard locking for personal protection, bistable guard locking principle, 12-pin M12 male connector, series connection, automatic reset

On request
PSEN mlm 1 ba 1.1 unit a
6K000009
GTIN: 4046548105865
Safety guard locking device PSENmlock mini, coded, with safety switch and actuator a (side mounting, external attachment), application: small swing gates and sliding gates, as well as flaps and covers, safe guardlocking for personal protection, bistable guard locking principle, 8-pin M12 male connector, single connection, automatic reset

On request
PSEN mlm 1 ba 2.2 unit a
6K000011
GTIN: 4046548105889
Safety guard locking device PSENmlock mini, uniquely coded, with safety switch and actuator a (side mounting, external attachment), application: small swing gates and sliding gates, as well as flaps andcovers, safe guard locking for personal protection, bistable guard lockingprinciple, 8- pin M12 male connector, single connection, automatic reset

On request
PSEN mlm 1 sa 1.1 unit a
6K000012
GTIN: 4046548105896
Safety guard locking device PSENmlock mini, coded, with safety switch and actuator a (side mounting, external attachment), application: small swing gates and sliding gates, as well as flaps and covers, safe guardlocking for personal protection, bistable guard locking principle, 12-pin M12 male connector, series connection, automatic reset

On request
PSEN mlm 1 sa 2.1 unit a
6K000013
GTIN: 4046548106008
Safety guard locking device PSENmlock mini, fully coded, with safety switch and actuator a (side mounting, external attachment), application: small swing gates and sliding gates, as well as flaps andcovers, safe guard locking for personal protection, bistable guard lockingprinciple, 12- pin M12 male connector, series connection, automatic reset

On request
PSEN mlm 1 sa 2.2 unit a
6K000014
GTIN: 4046548106015
Safety guard locking device PSENmlock mini, uniquely coded, with safety switch and actuator a (side mounting, external attachment), application: small swing gates and sliding gates, as well as flaps andcovers, safe guard locking for personal protection, bistable guard lockingprinciple, 12- pin M12 male connector, series connection, automatic reset

On request
PSEN mlm 1 ba 1.1 unit b
6K000015
GTIN: 4046548106022
Safety guard locking device PSENmlock mini, coded, with safety switch and actuator b (front mounting, internal attachment), application: small swing gates and sliding gates, as well as flaps and covers, safe guardlocking for personal protection, bistable guard locking principle, 8-pin M12 male connector, single connection, automatic reset

On request
PSEN mlm 1 ba 2.1 unit b
6K000016
GTIN: 4046548106039
Safety guard locking device PSENmlock mini, fully coded, with safety switch and actuator b (front mounting, internal attachment), application: small swing gates and sliding gates, as well as flaps andcovers, safe guard locking for personal protection, bistable guard lockingprinciple, 8- pin M12 male connector, single connection, automatic reset

On request
PSEN mlm 1 ba 2.2 unit b
6K000017
GTIN: 4046548106046
Safety guard locking device PSENmlock mini, uniquely coded, with safety switch and actuator b (front mounting, internal attachment), application: small swing gates and sliding gates, as well as flaps andcovers, safe guard locking for personal protection, bistable guard lockingprinciple, 8- pin M12 male connector, single connection, automatic reset

On request
PSEN mlm mounting set 1
6K000021
GTIN: 4046548106107
Installation set 1 (mounting bracket, mounting plate and screws) for internal mounting, for PSENmlock mini matching 30 mm, 40 mm or 45 mm standard profiles

On request
PSEN mlm covers set
6K000022
GTIN: 4046548106114
Cover set for PSENmlock mini, protective caps for mounting holes on the safety switch and actuator

On request
PSEN mlm 1 sa 1.1 switch
6K000004
GTIN: 4046548105902
Safety switch, coded, for safety guard locking device PSENmlock mini, application: small swing gates and sliding gates, as well as flaps andcovers, safe guard locking for personal protection, bistable guard lockingprinciple, 12-pin M12 male connector, series connection, automatic reset

On request
PSEN mlm actuator a
6K000007
GTIN: 4046548105933
Actuator a, for safety guard locking device PSENmlock mini, sidemounting, external attachment

On request
PSEN mlm actuator b
6K000008
GTIN: 4046548105858
Actuator b, for safety guard locking device PSENmlock mini, frontmounting, internal attachment

On request
PSEN mlm 1 ba 2.1 switch
6K000002
GTIN: 4046548105780
Safety switch, fully coded, for safety guard locking device PSENmlock mini, application: small swing gates and sliding gates, as well as flapsand covers, safe guard locking for personal protection, bistable guard locking principle, 8-pin M12 male connector, single connection, automatic reset

On request
PSEN mlm 1 sa 1.1 unit b
6K000018
GTIN: 4046548106053
Safety guard locking device PSENmlock mini, coded, with safety switch and actuator b (front mounting, internal attachment), application: small swing gates and sliding gates, as well as flaps and covers, safe guardlocking for personal protection, bistable guard locking principle, 12-pin M12 male connector, series connection, automatic reset

On request
  • 1(current)
  • 2

Save basket

Create a new order or get an individual offer

Select intended use