Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Safety gate system with guard locking, with standard actuator,
interlocking principle magnetic force, contacts 2 n/o, 2 n/c,
supply voltage 24 V AC/DC.
On request
Safety gate system with guard locking, with standard actuator,
interlocking principle spring force, contacts 2 n/o, 2 n/c,
supply voltage 24 V AC/DC.
On request
Mechanical safety guard locking device, with standard actuator,
interlock principle: Spring force 1500 N, contacts: 2 N/O, 2 N/C,
supply voltage 110 - 230 V AC.
On request
Mechanical safety guard locking device, with radius actuator,
interlock principle: Spring force 1500 N, contacts: 2 N/O, 2 N/C,
supply voltage 110 - 230 V AC.
On request
Safety gate system with guard locking, with radius actuator,interlocking principle
magnetic force, contacts 2 n/o, 2 n/c, supply voltage 24 V AC/DC.
On request
Safety gate system with guard locking, with radius actuator,interlocking principle
spring force, contacts 2 n/o, 2 n/c, supply voltage 24 V AC/DC.
On request
Mechanical safety guard locking device, with radius actuator,
interlock principle: Spring force 1500 N, contacts: 1 N/O, 3 N/C,
supply voltage 110 - 230 V AC.
On request
Mechanical safety guard locking device, with standard actuator,
interlock principle spring force, contacts: 2 N/O, 2 N/C, supply voltage
24 V AC/DC, M12/8-pin connection.
On request
Mechanical safety guard locking device, with standard actuator,
interlock principle magnetic force, contacts: 2 N/O, 2 N/C,
supply voltage 24 V AC/DC, M12/8-pin connection.
On request
Mechanical safety guard locking device, with radius actuator,
interlock principle spring force, contacts: 2 N/O, 2 N/C, supply voltage
24 V AC/DC, M12/8-pin connection.
On request
Mechanical safety guard locking device, with radius actuator,
interlock principle magnetic force, contacts: 2 N/O, 2 N/C,
supply voltage 24 V AC/DC, M12/8-pin connection.
On request
Mechanical safety guard locking device, with standard actuator,
interlock principle magnetic force, contacts: 2 N/O, 2 N/C,
supply voltage 24 V AC/DC, M12/5-pin connection.
On request
Mechanical safety switch with angle actuator Interlock principle
spring force Contacts 2 N/O, 2 N/C Supply voltage 24 V AC/DC.
On request
Mechanical safety switch with standard actuator Interlock principle
spring force Contacts 2 N/O, 2 N/C Supply voltage 24 V AC/DC.
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer