Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
- Home
- Controller
- I/O systems
- PSSuniversal 2 - Communication modules
-
Sensor technology (999)
- Position monitoring devices (26)
- Safety switches (357)
- Safety switches with guard locking (258)
-
Safety light curtain (312)
-
PSENopt - Safety light curtains (194)
- Safety light barriers (3)
- Basic Type 2 light curtain, body protection (4)
- Basic Type 2 light curtain, hand protection (12)
- Basic Type 4 light curtain, body protection (8)
- Basic Type 4 light curtain, finger protection (12)
- Basic Type 4 light curtain, hand protection (12)
- Advanced Type 2 light curtain, hand protection (11)
- Advanced Type 4 light curtain, hand protection (11)
- Advanced Type 4 light curtain, finger protection (11)
- Slimline Type 2 light curtain, hand protection (8)
- Slimline Type 4 light curtain, finger protection (21)
- Slimline Type 4 light curtain, hand protection (8)
- Accessories PSENopt (73)
-
PSENopt II - Safety light curtains (111)
- Basic Type 3 light curtain, hand protection (12)
- Basic Type 3 light curtain, finger protection (12)
- Basic Type 4 light curtain, finger protection (12)
- Basic Type 4 light curtain, hand protection (12)
- Basic Type 3 light curtain, body protection (12)
- Basic Type 4 light curtain, body protection (12)
- Accessories PSENopt II (39)
- Photoelectric sensor (7)
- Education Systems (0)
-
PSENopt - Safety light curtains (194)
- Safe camera systems (16)
- Safe radar systems (9)
- Safety Laser Scanner (21)
- Relay modules (398)
- Small controllers PNOZmulti (210)
- Controller (319)
- Robotics (14)
- Drive technology (458)
- Networks (9)
-
Operating and monitoring (253)
- Control and signal devices (234)
- Operator terminals (19)
- Software (13)
- Connection technology and education systems (333)
- MYZEL (11)
Filter by
Approval
Type of supply voltage U1
- DC (2)
Supply voltage U2 (V)
- 24.0 - 24.0 (2)
Supply voltage (V)
- 24.0 - 24.0 (2)
Ambient temperature
Protection type, housing
Pollution degree clear.&creep.
Overvoltage category
Power consumption DC (W)
Application range
Terminal style
Connection terminal
Depth dimension (mm)
Height dimension (mm)
Width dimension (mm)
PSSuniversal 2 - Communication modules
The communication modules PSSuniversal 2 enable safety-related, non-safety-related and combined applications. They are incorporated into your existing system architecture via standard industrial communication protocols.
Find out more
4 Products found
Maximum number of comparison products reached or the product is already in the comparison list
Close
On request
Available soon
Available ex-stock
On request
On request
Head module for PSS u2 in remote I/O system, failsafe and standard, 2
RJ45 female connectors, PROFINET with PROFIsafe profile, Conformance
Class C (CC-C), IRT/RT, Shared Device, integrated supply voltage for
connecting module supply and periphery supply, potential isolation,
connection for functional earth, slot for microSD card
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
On request
Available soon
Available ex-stock
On request
On request
PSS u2, head module, performance index P0, control system I/O, failsafe
and standard, 2 RJ45 ports, EtherNet/IP adapter with CIP Safety,
supports BOOTP, integral power supply, infeed module supply 24 V DC 1.2
A, infeed periphery supply 24 V DC 8 A, potential isolation, connection
functional earth, for microSD card integrated in the terminal block,
with protective plate.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
On request
Available soon
Available ex-stock
On request
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer