Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O, UB
24 V DC, width: 25 mm, screw terminals integrated, contact block for
contact expansion in connection with
safety-related control components.
On request
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O, UB
24 V DC, width: 25 mm, plug-in screw terminals, contact block for
contact expansion in connection with safety-related
control components.
On request
Contact expansion, inputs: 1/2-channel wiring with/without
detection of shorts across contacts, outputs: 8 N/O, 1 N/C, UB 24 - 240V AC/DC, width:
90 mm, plug-in spring-loaded terminals.
On request
Contact expansion, inputs: 1/2-channel wiring with/without
detection of shorts across contacts, outputs: 8 N/O, 1 N/C, UB = 24 VAC/DC, width: 90
mm, plug-in spring-loaded terminals, contact block for contact expansionin
connection with safety-related control components.
On request
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O, (t =
1 s fixed), UB = 24 V DC, width 22.5 mm, plug-in spring-loadedterminals,
contact block for contact expansion in connection with
safety-related control components.
On request
PZE X4VP8 C 24VDC 4n/o
Phase-out article
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O, (t =
5 - 8 s), UB = 24 V DC, width 45 mm, plug-in spring-loaded terminals,
contact block for contact expansion in connection with
safety-related control components.
On request
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O, UB
24 V DC, width 22.5 mm, plug-in spring-loaded terminals, contact block
for contact expansion in connection with safety-related
control components.
On request
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O, (t =
3 s fixed), UB = 24 V DC, width 22.5 mm, plug-in spring-loadedterminals,
contact block for contact expansion in connection with
safety-related control components.
On request
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O t-d (t
= 3 s), UB = 24 V DC, width 22.5 mm, plug-in spring-loaded terminals,
contact block for contact expansion in connection with
safety-related control components.
On request
Contact expansion, inputs: 1/2-channel wiring, outputs: 4 N/O,
UB = 24 V DC, width 22.5 mm, plug-in spring-loaded terminals, contactblock
for contact expansion in connection with safety-related
control components.
On request
PZE X4VP4 C 24VDC 4n/o
Phase-out article
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O, (t =
1 - 4 s), UB = 24 V DC, width 45 mm, plug-in spring-loaded terminals,
contact block for contact expansion in connection with
safety-related control components.
On request
Contact expansion, inputs: 2-channel wiring, outputs: 4 N/O, UB
= 24 - 240 V AC/DC, width: 22.5 mm, plug-in spring-loaded terminals,
contact block for contact expansion in connection with
safety-related control components.
On request
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O t-d, UB
= 24 V DC, width: 22.5 mm, screw terminals integrated, delay-onde-energisation contact block for contact expansion in
connection with safety-related control components, release time 0.75 sfixed.
On request
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O t-d, UB
= 24 V DC, width: 22.5 mm, screw terminals integrated,
delay-on de-energisation contact block for contact expansion inconnection with
safety-related control components, delay time permanently
set 3 s.
On request
PZE X4V 8/24VDC 4n/o
Phase-out article
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O t-d, UB
= 24 V DC, width: 45 mm, screw terminals integrated, delay-onde-energisation
contact block for contact expansion in connection with
safety-related control components, delay time can be set in
5 levels from 4 -8 s.
On request
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O t-d, UB
= 24 V DC, width: 22.5 mm, screw terminals integrated, delay-onde-energisation contact block for contact expansion in connection withsafety-related control components, release time 2 s fixed.
On request
Contact expansion, inputs: 1/2-channel wiring with/without
detection of shorts across contacts, outputs: 5 N/O, UB 24 V DC, width:45 mm
screw terminals integrated, contact block for contact expansion inconnection with safety-related control components.
On request
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O t-d, UB
= 24 V DC, width: 22.5 mm, screw terminals integrated,
delay-on de-energisation contact block for contact expansion inconnection with
safety-related control components, delay time permanently
set 0.5 s.
On request
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O t-d, UB
= 24 V DC, width: 22.5 mm, screw terminals integrated,
delay-on de-energisation contact block for contact expansion inconnection
with safety-related control components, delay time permanently
set 1 s.
On request
Contact expansion, inputs: 1/2-channel wiring with/without
detection of shorts across contacts, outputs: 8 N/O, 1 N/C, UB = 240 VAC/DC, width:
90 mm, plug-in terminals of screw type, contact block for
contact expansion in connection with safety-related
control components.
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer