Original Page
Actual product may vary
LBK-S01-PZ
Product ID: Z9000023
GTIN:
Safe radar system for monitoring the hazardous areas of a
machine.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
RED
CE UKCA IMQ |
| ESPE type | 2 |
| 1 | |
| Sensor principle | FMCW radar |
| Carrier frequency | 24 - 24.25 GHz |
| Operating range warning zone | 4 |
| Operating range safety zone | 4 |
| Number of zone configurations | 1 |
Technical data
Electrical data
| Purpose of UINT1 | Sensor supply |
| Source of internal voltage | Via control unit |
| Voltage type of UINT1 | DC |
| Tolerance of UINT. Module | -20 %/+20 % |
Optical data
| Horizontal opening angle | 110°/50° |
| Vertical opening angle | 30°/15° |
Environmental data
| Ambient temperature |
-40
60 |
| Humidity rating | Max. 95 % |
| Condensation permitted? | Permitted |
| Protection type, housing | IP67 |
Times
| Reaction time | 100 |
Mechanical data
| Height dimension | 85 |
| Height with bracket | 125 |
| Width dimension | 85 |
| Dimension w with bracket | 165 |
| Depth dimension | 53 |
| Net weight | 220 |
| Gross weight | 310 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. | 6c |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1 |
| CAS No. | 7439-92-1 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-9.1 |
| ECLASS Reference Feature | 27272791 |
| ETIM Version | ETIM-7.0 |
Obligatory accessories
LBK Bus Terminator
Z9000024
LBK bus terminator.
This article has been discontinued. The successor is C1000058.
LBK Bus Cable Sensor/Controller 5m
Z9000025
Sensor/sensor cable, DeviceNet/CANOpen, PVC, 5-pin, screened,
sensor side: Connector M12, female, A-coded, angled 90°,
output side: open end 5 m.
This article has been discontinued. The successor is C1000044.
LBK Bus Cable Sensor/Controller 10m
Z9000026
Sensor/sensor cable, DeviceNet/CANOpen, PVC, 5-pin, screened,
sensor side: Connector M12, female, A-coded, angled 90°,
output side: open end 10 m.
This article has been discontinued. The successor is C1000045.
LBK Bus Cable Sensor/Controller 15m
Z9000027
Sensor/sensor cable, DeviceNet/CANOpen, PVC, 5-pin, screened,
sensor side: Connector M12, female, A-coded, angled 90°,
output side: open end 15 m.
This article has been discontinued. The successor is C1000046.
LBK Bus Cable Sensor/Sensor 3m
Z9000028
Sensor/sensor cable, DeviceNet/CANOpen, PVC, 5-pin, screened,
input side: Connector M12, female, A-coded, angled 90°,
output side: Connector M12, male, A-coded, angled 90°, 3 m.
This article has been discontinued. The successor is C1000047.
English
Manufacturers declarations
EU/EC-Declaration of Conformity
Description:LBK-C22-PZ, LBK-S01-PZ (1005245-01)
File Size:0.2 MB
Date:30.07.2019
Operating Manual
Operat. Man. LBK System
Description:LBK-C22-PZ, LBK-S01-PZ, LBK Bus Terminator, LBK Bus Cable Sensor/Control, LBK Bus Cable Sensor/Sensor (1005146-01)
File Size:1.5 MB
Date:17.04.2019